Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.0455 - £ 0.0694 15446 In stock
Round
Natural
Nylon 6/6
25.4 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
6.4 mm
£ 0.0455 - £ 0.0694 2643 In stock
Round
Natural
Nylon 6/6
12.7 mm
£ 0.1098 - £ 0.1145 2834 In stock
Round
Black
PVC
22.2 mm
£ 0.0455 - £ 0.0694 2810 In stock
Round
Natural
Nylon 6/6
12.7 mm
£ 0.1856 - £ 0.1856 Request the lead time here
Oblong
Black
PVC
19.1 mm
10110409 £ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
12.7 mm
10110058 £ 0.08 - £ 0.0851 35457 In stock
Round
Black
PVC
6.4 mm
10110256 £ 0.0918 - £ 0.0976 2875 In stock
Round
Black
PVC
9.5 mm
10110102 £ 0.0455 - £ 0.0694 5000 In stock
Round
Natural
Nylon 6/6
19.1 mm
£ 0.0455 - £ 0.0694 19980 In stock
Round
Natural
Nylon 6/6
9.5 mm
£ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
8.6 mm
10110607 £ 0.1956 - £ 0.2041 Request the lead time here
Round
Natural
Nylon 6/6
14 mm
£ 0.1913 - £ 0.1998 Request the lead time here
Round
Natural
Nylon 6/6
9.7 mm
10314074 £ 0.1998 - £ 0.2083 Request the lead time here
Round
Natural
Nylon 6/6
16.5 mm
10110478 £ 0.1729 - £ 0.18 18196 In stock
Round
Natural
Nylon 6/6
6.1 mm
£ 0.0918 - £ 0.0976 Request the lead time here
Oblong
Black
PVC
4.8 mm
£ 0.1234 - £ 0.1234 Request the lead time here
Oblong
Black
PVC
15.9 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
6.4 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
19.1 mm
  • of 5
LED Spacer 6.0 mm 25.4 mm Nylon 6/6 UL94 V-2 Natural

10110324

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
15446 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    25.4 mm
LED Spacer 6.4 mm PVC UL94 V-0 Black

10320952

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 6.0 mm 12.7 mm Nylon 6/6 UL94 V-2 Natural

10110393

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
2643 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
LED Spacer 4.8 mm 22.2 mm PVC UL94 V-0 Black

10110225

Price Range
£ 0.1145 - £ 0.1098

Stock Levels
2834 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    22.2 mm
LED Spacer 3.6 mm 12.7 mm Nylon 6/6 UL94 V-2 Natural

10110188

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
2810 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer 8.1 mm 19.1 mm PVC UL94 V-0 Black

10314111

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    19.1 mm
LED Spacer 6.0 mm 12.7 mm Nylon UL94 V-0 Natural

10110409

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
LED Spacer 4.0 mm 6.4 mm PVC UL94 V-0 Black

10110058

Price Range
£ 0.0851 - £ 0.08

Stock Levels
35457 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    6.4 mm
LED Spacer 4.8 mm 9.5 mm PVC UL94 V-0 Black

10110256

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
2875 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    9.5 mm
LED Spacer 3.6 mm 19.1 mm Nylon 6/6 UL94 V-2 Natural

10110102

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    19.1 mm
LED Spacer 3.6 mm 9.5 mm Nylon 6/6 UL94 V-2 Natural

10110171

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
19980 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    9.5 mm
LED Spacer 0.200 in 0.340 in Nylon 6/6 UL94 V-2 Natural

10110522

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.6 mm
LED Spacer 0.200 in 0.550 in Nylon 6/6 UL94 V-2 Natural

10110607

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    14 mm
LED Spacer 0.200 in 0.380 in Nylon 6/6 UL94 V-2 Natural

10110546

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.7 mm
LED Spacer 0.200 in 0.650 in Nylon 6/6 UL94 V-2 Natural

10314074

Price Range
£ 0.2083 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    16.5 mm
LED Spacer 0.200 in 0.240 in Nylon 6/6 UL94 V-2 Natural

10110478

Price Range
£ 0.18 - £ 0.1729

Stock Levels
18196 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.1 mm
LED Spacer 8.1 mm 4.8 mm PVC UL94 V-0 Black

10314128

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    4.8 mm
LED Spacer 8.1 mm 15.9 mm PVC UL94 V-0 Black

10314104

Price Range
£ 0.1234 - £ 0.1234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    15.9 mm
LED Spacer 6.4 mm PVC UL94 V-0 Black

10320976

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 3.6 mm 19.1 mm Nylon UL94 V-0 Natural

10110119

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    19.1 mm