Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
25.4 mm
10110232 £ 0.0661 - £ 0.0704 2 In stock
Round
Black
PVC
4.8 mm
£ 0.1729 - £ 0.18 970 In stock
Round
Natural
Nylon 6/6
5.1 mm
10110287 £ 0.0455 - £ 0.0694 72975 In stock
Round
Natural
Nylon 6/6
19.1 mm
£ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
6.4 mm
£ 0.0978 - £ 0.0978 408 In stock
Round
Black
PVC
22.2 mm
£ 0.1956 - £ 0.2041 966 In stock
Round
Natural
Nylon 6/6
15.2 mm
10110539 £ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
9.1 mm
£ 0.0817 - £ 0.087 28932 In stock
Round
Black
PVC
9.5 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
6.4 mm
1000 In stock
Round
Natural
Nylon
9.5 mm
£ 0.0643 - £ 0.0684 200959 In stock
Round
Black
PVC
4.8 mm
£ 0.0834 - £ 0.0887 2493 In stock
Round
Black
PVC
12.7 mm
£ 0.0455 - £ 0.0694 2643 In stock
Round
Natural
Nylon 6/6
12.7 mm
£ 0.1913 - £ 0.1998 3116 In stock
Round
Natural
Nylon 6/6
10.7 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
21.6 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
6.4 mm
£ 0.0523 - £ 0.0798 3998 In stock
Round
Natural
Nylon
6.5 mm
£ 0.117 - £ 0.117 Request the lead time here
Oblong
Black
PVC
12.7 mm
£ 0.0455 - £ 0.0694 15446 In stock
Round
Natural
Nylon 6/6
25.4 mm
  • of 5
LED Spacer 3.6 mm 25.4 mm Nylon UL94 V-0 Natural

10110133

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    25.4 mm
LED Spacer 4.8 mm 4.8 mm PVC UL94 V-0 Black

10110232

Price Range
£ 0.0704 - £ 0.0661

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.200 in Nylon 6/6 UL94 V-2 Natural

10110454

Price Range
£ 0.18 - £ 0.1729

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    5.1 mm
LED Spacer 6.0 mm 19.1 mm Nylon 6/6 UL94 V-2 Natural

10110287

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
72975 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    19.1 mm
LED Spacer 6.0 mm 6.4 mm Nylon 6/6 UL94 V-2 Natural

10110362

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    6.4 mm
LED Spacer 4.0 mm 22.2 mm PVC UL94 V-0 Black

10110034

Price Range
£ 0.0978 - £ 0.0978

Stock Levels
408 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    22.2 mm
LED Spacer 0.200 in 0.600 in Nylon 6/6 UL94 V-2 Natural

10110614

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
966 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    15.2 mm
LED Spacer 0.200 in 0.360 in Nylon 6/6 UL94 V-2 Natural

10110539

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.1 mm
LED Spacer 4.0 mm 9.5 mm PVC UL94 V-0 Black

10110065

Price Range
£ 0.087 - £ 0.0817

Stock Levels
28932 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    9.5 mm
LED Spacer 6.4 mm PVC UL94 V-0 Black

10320976

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 6.0 mm 9.5 mm Nylon UL94 V-0 Natural

10638934


Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    9.5 mm
LED Spacer 4.0 mm 4.8 mm PVC UL94 V-0 Black

10110041

Price Range
£ 0.0684 - £ 0.0643

Stock Levels
200959 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    4.8 mm
LED Spacer 4.0 mm 12.7 mm PVC UL94 V-0 Black

10110072

Price Range
£ 0.0887 - £ 0.0834

Stock Levels
2493 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 12.7 mm Nylon 6/6 UL94 V-2 Natural

10110393

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
2643 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
LED Spacer 0.200 in 0.420 in Nylon 6/6 UL94 V-2 Natural

10110560

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
3116 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    10.7 mm
LED Spacer 0.200 in 0.850 in Nylon 6/6 UL94 V-2 Natural

10314081

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    21.6 mm
LED Spacer 6.4 mm PVC UL94 V-0 Black

10320952

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 6.0 mm 6.5 mm Nylon UL94 V-0 Natural

10110379

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
3998 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    6.5 mm
LED Spacer 8.1 mm 12.7 mm PVC UL94 V-0 Black

10314159

Price Range
£ 0.117 - £ 0.117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 25.4 mm Nylon 6/6 UL94 V-2 Natural

10110324

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
15446 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    25.4 mm