Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
1 in
25.4 mm
|
||
| 10110232 | £ 0.0661 - £ 0.0704 | 2 In stock |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
|
| £ 0.1729 - £ 0.18 | 970 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.200 in
5.1 mm
|
||
| 10110287 | £ 0.0455 - £ 0.0694 | 72975 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.752 in
19.1 mm
|
|
| £ 0.0455 - £ 0.0694 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.252 in
6.4 mm
|
||
| £ 0.0978 - £ 0.0978 | 408 In stock |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
| £ 0.1956 - £ 0.2041 | 966 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.600 in
15.2 mm
|
||
| 10110539 | £ 0.1785 - £ 0.1856 | 2000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.360 in
9.1 mm
|
|
| £ 0.0817 - £ 0.087 | 28932 In stock |
Round
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
| £ 0.1842 - £ 0.1927 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| 1000 In stock |
Round
|
Natural
|
Nylon
|
|
0.374 in
9.5 mm
|
|||
| £ 0.0643 - £ 0.0684 | 200959 In stock |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
| £ 0.0834 - £ 0.0887 | 2493 In stock |
Round
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| £ 0.0455 - £ 0.0694 | 2643 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.5 in
12.7 mm
|
||
| £ 0.1913 - £ 0.1998 | 3116 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.420 in
10.7 mm
|
||
| £ 0.2126 - £ 0.2211 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.850 in
21.6 mm
|
||
| £ 0.1842 - £ 0.1927 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| £ 0.0523 - £ 0.0798 | 3998 In stock |
Round
|
Natural
|
Nylon
|
|
0.256 in
6.5 mm
|
||
| £ 0.117 - £ 0.117 | Request the lead time here |
Oblong
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| £ 0.0455 - £ 0.0694 | 15446 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
1 in
25.4 mm