Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 3.4014 - £ 3.4014 20 In stock
50.0 mm
M8
Threaded Male
40.0 mm
TPE
£ 3.0049 - £ 3.0616 Request the lead time here
50.0 mm
M8
Threaded Male
25.0 mm
PP
£ 2.3812 - £ 2.4379 320 In stock
40.0 mm
M8
Threaded Male
20.0 mm
PP
£ 7.7249 - £ 7.895 Request the lead time here
56.0 mm
M10
Stud
40.0 mm
PA
£ 5.7533 - £ 5.864 Request the lead time here
25.0 mm
M10
Threaded Male
60.0 mm
PP
£ 8.7396 - £ 8.8503 Request the lead time here
45.0 mm
M8
Female
10.0 mm
Nylon
£ 1.4999 - £ 5.6766 Request the lead time here
60.0 mm
M8
Threaded Male
15.0 mm
PA
£ 1.255 - £ 4.4896 Request the lead time here
60.0 mm
M8
Threaded Male
40.0 mm
PA
£ 0.9192 - £ 3.2769 350 In stock
40.0 mm
M8
Threaded Male
20.0 mm
PA
£ 1.3334 - £ 4.6186 398 In stock
60.0 mm
M8
Threaded Male
20.0 mm
PA
£ 1.4999 - £ 5.2121 224 In stock
60.0 mm
M8
Threaded Male
40.0 mm
PA
£ 1.2853 - £ 4.4638 Request the lead time here
60.0 mm
M8
Threaded Male
20.0 mm
PA
£ 2.2018 - £ 7.586 14500 In stock
60.0 mm
M8
Threaded Male
40.0 mm
PA
£ 7.5407 - £ 7.6966 8 In stock
50.0 mm
M10
Stud
20.0 mm
PA
£ 3.6711 - £ 3.742 Request the lead time here
32.0 mm
M8
Stud
25.0 mm
PA
£ 2.5088 - £ 2.5088 Request the lead time here
25.0 mm
M5
Stud
10.0 mm
PA
1218997 £ 1.2799 - £ 1.3054 Request the lead time here
25.0 mm
M4
Stud
6.0 mm
PA
1219000 £ 1.3168 - £ 1.3437 10 In stock
25.0 mm
M6
Stud
10.0 mm
PA
£ 2.4238 - £ 2.4805 Request the lead time here
40.0 mm
M8
Stud
16.0 mm
PA
£ 4.9468 - £ 5.046 2 In stock
60.0 mm
M12
Stud
30.0 mm
PA
  • of 14
Soft Touch Knob 50.0 mm M8 40.0 mm Steel TPE

491335

Price Range
£ 3.4014 - £ 3.4014

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    71.0 mm
Handwheel 50.0 mm M8 25.0 mm Steel PP

493920

Price Range
£ 3.0616 - £ 3.0049

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    55.0 mm
Handwheel 40.0 mm M8 20.0 mm Steel PP

493910

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
320 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    49.0 mm
Handwheel 56.0 mm M10 40.0 mm Steel PA

1218986

Price Range
£ 7.895 - £ 7.7249

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    69.0 mm
Handwheel 60.0 mm M10 60.0 mm Steel PP

493954

Price Range
£ 5.864 - £ 5.7533

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    79.0 mm
Handwheel 45.0 mm Insert M8 PA Grey

260450861335

Price Range
£ 8.8503 - £ 8.7396

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel 60.0 mm M8 15.0 mm Steel PA

497488

Price Range
£ 5.6766 - £ 1.4999

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Number of Lobes
    3
Handwheel 60.0 mm M8 40.0 mm Steel PA

497485

Price Range
£ 4.4896 - £ 1.255

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Number of Lobes
    3
Handwheel 40.0 mm M8 20.0 mm Steel PA

497471

Price Range
£ 3.2769 - £ 0.9192

Stock Levels
350 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    3
Handwheel 60.0 mm M8 20.0 mm Steel PA

497478

Price Range
£ 4.6186 - £ 1.3334

Stock Levels
398 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Number of Lobes
    6
Handwheel 60.0 mm M8 40.0 mm Steel PA

497487

Price Range
£ 5.2121 - £ 1.4999

Stock Levels
224 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Number of Lobes
    6
Handwheel 60.0 mm M8 20.0 mm Steel PA

497475

Price Range
£ 4.4638 - £ 1.2853

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Number of Lobes
    4
Handwheel 60.0 mm M8 40.0 mm Steel PA

497486

Price Range
£ 7.586 - £ 2.2018

Stock Levels
14500 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Number of Lobes
    4
Handwheel 50.0 mm M10 20.0 mm Stainless Steel PA

1219043

Price Range
£ 7.6966 - £ 7.5407

Stock Levels
8 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    51.0 mm
Handwheel 32.0 mm M8 25.0 mm Stainless Steel PA

1219022

Price Range
£ 3.742 - £ 3.6711

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    32.0 mm
  • Overall Height
    47.5 mm
Handwheel 25.0 mm M5 10.0 mm Stainless Steel PA

1219007

Price Range
£ 2.5088 - £ 2.5088

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    30.0 mm
Handwheel 25.0 mm M4 6.0 mm Steel PA

1218997

Price Range
£ 1.3054 - £ 1.2799

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    26.0 mm
Handwheel 25.0 mm M6 10.0 mm Steel PA

1219000

Price Range
£ 1.3437 - £ 1.3168

Stock Levels
10 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    30.0 mm
Handwheel 40.0 mm M8 16.0 mm Steel PA

1219026

Price Range
£ 2.4805 - £ 2.4238

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    42.0 mm
Handwheel 60.0 mm M12 30.0 mm Steel PA

1219048

Price Range
£ 5.046 - £ 4.9468

Stock Levels
2 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Overall Height
    66.5 mm