Menu Search

Lock Nuts - Slip-On

In production

These Slip-On Lock Nuts are designed for speedy assembly and tight fixing, preventing screws or bolts from spinning, sliding, or coming free. It eliminates the need for time-consuming winding and unwinding on lengthy threads and the risk of breaking the threads.

It is zinc plated for corrosion resistance and may be slipped over broken or bent studding up to a 20-degree angle. It is suitable for use outside and is both maintenance-free and reusable. It assembles and disassembles 50% faster, saving time and effort in usage.

Simple to install in confined locations and does not require a specialised spanner. Simply open the lock nut, position it as desired, and then tighten it with a spanner. In addition, it can withstand temperatures of up to +150C. Commonly used in construction, scaffolding, automotive, and mechanical applications.

  • It may be slipped over broken or bent studding up to a 20-degree angle.
  • It is reusable and assembles and disassembles 50% faster, saving time and effort in usage.
  • It can withstand temperatures of up to +150C.
Material: Steel Series Code: SR24520

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Essentra Part Number Price range Availability h1 A/F d1 w1 View
£ 14.3208 - £ 19.0903 Request the lead time here
15.9
27.0
M12
31.1
£ 5.2326 - £ 6.9713 Request the lead time here
15.9
27.0
M14
31.1
£ 23.1846 - £ 30.9071 Request the lead time here
20.3
41.0
M20
47.7
£ 34.3536 - £ 45.7995 Request the lead time here
50.0
108.0
M48
1-3/4"
£ 15.0246 - £ 20.0292 Request the lead time here
16.5
33.0
M18
38.5
£ 22.0728 - £ 29.4286 Request the lead time here
16.5
33.0
M16
38.5
£ 31.008 - £ 41.3426 Request the lead time here
25.4
51.0
M22
58.6
£ 4.641 - £ 6.1835 Request the lead time here
12.4
22.0
M10
25.7
£ 3.5496 - £ 4.7267 Request the lead time here
9.5
16.0
M6
18.2
£ 4.2126 - £ 5.6116 Request the lead time here
9.5
19.0
M8
22.0
Lock Nut M12 31.1 15.9 Steel

20252724

Price Range
£ 19.0903 - £ 14.3208

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • w1
    31.1
  • h1
    15.9
  • A/F
    27.0
  • Load max. kN
    17.8
Lock Nut M14 31.1 15.9 Steel

20252656

Price Range
£ 6.9713 - £ 5.2326

Stock Levels
Request the lead time here
Attributes
  • d1
    M14
  • w1
    31.1
  • h1
    15.9
  • A/F
    27.0
  • Load max. kN
    17.8
Lock Nut M20 47.7 20.3 Steel

20252748

Price Range
£ 30.9071 - £ 23.1846

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • w1
    47.7
  • h1
    20.3
  • A/F
    41.0
  • Load max. kN
    35.6
Lock Nut M48 1-3/4" 50.0 Steel

20252687

Price Range
£ 45.7995 - £ 34.3536

Stock Levels
Request the lead time here
Attributes
  • d1
    M48
  • w1
    1-3/4"
  • h1
    50.0
  • A/F
    108.0
  • Load max. kN
    17.0
Lock Nut M18 38.5 16.5 Steel

20252663

Price Range
£ 20.0292 - £ 15.0246

Stock Levels
Request the lead time here
Attributes
  • d1
    M18
  • w1
    38.5
  • h1
    16.5
  • A/F
    33.0
  • Load max. kN
    22.2
Lock Nut M16 38.5 16.5 Steel

20252731

Price Range
£ 29.4286 - £ 22.0728

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • w1
    38.5
  • h1
    16.5
  • A/F
    33.0
  • Load max. kN
    22.2
Lock Nut M22 58.6 25.4 Steel

20252670

Price Range
£ 41.3426 - £ 31.008

Stock Levels
Request the lead time here
Attributes
  • d1
    M22
  • w1
    58.6
  • h1
    25.4
  • A/F
    51.0
  • Weight g
    259.0
Lock Nut M10 25.7 12.4 Steel

20252717

Price Range
£ 6.1835 - £ 4.641

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • w1
    25.7
  • h1
    12.4
  • A/F
    22.0
  • Load max. kN
    8.9
Lock Nut M6 18.2 9.5 Steel

20252694

Price Range
£ 4.7267 - £ 3.5496

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • w1
    18.2
  • h1
    9.5
  • A/F
    16.0
  • Load max. kN
    2.9
Lock Nut M8 22.0 9.5 Steel

20252700

Price Range
£ 5.6116 - £ 4.2126

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • w1
    22.0
  • h1
    9.5
  • A/F
    19.0
  • Torque to max. Nm
    18-25