Menu Search

Machine Screws - Fillister

In stock

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
194 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.0318 - £ 0.0393 1000 In stock
M4 x 0.7
3.0 mm
Slotted Drive
£ 0.1882 - £ 0.2323 500 In stock
M10 x 1.5
25.0 mm
Crossed Drive
£ 0.0375 - £ 0.0463 Request the lead time here
M5 x 0.8
10.0 mm
Crossed Drive
£ 0.0373 - £ 0.046 Request the lead time here
M5 x 0.8
8.0 mm
Slotted Drive
£ 0.0601 - £ 0.0742 Request the lead time here
M6 x 1.0
22.0 mm
Slotted Drive
£ 0.0999 - £ 0.1233 4000 In stock
M6 x 1.0
70.0 mm
Slotted Drive
£ 0.1742 - £ 0.215 Request the lead time here
M8 x 1.25
50.0 mm
Slotted Drive
£ 0.2036 - £ 0.2513 Request the lead time here
M10 x 1.5
35.0 mm
Slotted Drive
£ 0.0515 - £ 0.0635 2000 In stock
M5 x 0.8
35.0 mm
Slotted Drive
£ 0.239 - £ 0.2951 Request the lead time here
M8 x 1.25
70.0 mm
Slotted Drive
£ 0.0304 - £ 0.0375 1000 In stock
M2.5 x 0.45
20.0 mm
Crossed Drive
£ 0.0289 - £ 0.0357 1000 In stock
M2.5 x 0.45
5.0 mm
Crossed Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M3 x 0.5
16.0 mm
Crossed Drive
£ 0.0289 - £ 0.0356 Request the lead time here
M3 x 0.5
4.0 mm
Crossed Drive
£ 0.0374 - £ 0.0461 1000 In stock
M3.5 x 0.6
42.0 mm
Crossed Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M2 x 0.4
10.0 mm
Crossed Drive
£ 0.0294 - £ 0.0362 Request the lead time here
M2.5 x 0.45
8.0 mm
Crossed Drive
£ 0.031 - £ 0.0383 1000 In stock
M3.5 x 0.6
10.0 mm
Crossed Drive
£ 0.0596 - £ 0.0736 Request the lead time here
M6 x 1.0
20.0 mm
Crossed Drive
£ 0.087 - £ 0.1074 Request the lead time here
M6 x 1.0
60.0 mm
Crossed Drive
  • of 10
Screw Slotted Drive M4 x 0.7 3.0 mm Nylon 6/6 Natural

10296707

Price Range
£ 0.0393 - £ 0.0318

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Crossed Drive M10 x 1.5 25.0 mm Nylon 6/6 Natural

10299067

Price Range
£ 0.2323 - £ 0.1882

Stock Levels
500 In stock
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw Crossed Drive M5 x 0.8 10.0 mm Nylon 6/6 Natural

10297384

Price Range
£ 0.0463 - £ 0.0375

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.45 mm
  • Head Height
    3.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 8.0 mm Nylon 6/6 Natural

10297261

Price Range
£ 0.046 - £ 0.0373

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    3.8 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 22.0 mm Nylon 6/6 Natural

10297841

Price Range
£ 0.0742 - £ 0.0601

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 70.0 mm Nylon 6/6 Natural

10297926

Price Range
£ 0.1233 - £ 0.0999

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M8 x 1.25 50.0 mm Nylon 6/6 Natural

10298572

Price Range
£ 0.215 - £ 0.1742

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw Slotted Drive M10 x 1.5 35.0 mm Nylon 6/6 Natural

10298992

Price Range
£ 0.2513 - £ 0.2036

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 35.0 mm Nylon 6/6 Natural

10297346

Price Range
£ 0.0635 - £ 0.0515

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    3.8 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M8 x 1.25 70.0 mm Nylon 6/6 Natural

10298589

Price Range
£ 0.2951 - £ 0.239

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw Crossed Drive M2.5 x 0.45 20.0 mm Nylon 6/6 Natural

10295045

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Crossed Drive M2.5 x 0.45 5.0 mm Nylon 6/6 Natural

10294987

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Crossed Drive M3 x 0.5 16.0 mm Nylon 6/6 Natural

10295816

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Crossed Drive M3 x 0.5 4.0 mm Nylon 6/6 Natural

10295755

Price Range
£ 0.0356 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Crossed Drive M3.5 x 0.6 42.0 mm Nylon 6/6 Natural

10296417

Price Range
£ 0.0461 - £ 0.0374

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    42.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M2 x 0.4 10.0 mm Nylon 6/6 Natural

10294390

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Crossed Drive M2.5 x 0.45 8.0 mm Nylon 6/6 Natural

10295007

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Crossed Drive M3.5 x 0.6 10.0 mm Nylon 6/6 Natural

10296356

Price Range
£ 0.0383 - £ 0.031

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M6 x 1.0 20.0 mm Nylon 6/6 Natural

10297995

Price Range
£ 0.0736 - £ 0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Crossed Drive M6 x 1.0 60.0 mm Nylon 6/6 Natural

10298077

Price Range
£ 0.1074 - £ 0.087

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural