Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.0306 - £ 0.0378 Request the lead time here
M2.5 x 0.45
22.9 mm
Slotted Drive
£ 0.0443 - £ 0.0547 Request the lead time here
M4 x 0.7
26.3 mm
Slotted Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M2.5 x 0.45
7.9 mm
Slotted Drive
£ 0.1669 - £ 0.2061 Request the lead time here
M8 x 1.25
23.4 mm
Slotted Drive
£ 0.0299 - £ 0.0369 Request the lead time here
M2.5 x 0.45
9.9 mm
Slotted Drive
£ 0.1959 - £ 0.2419 Request the lead time here
M10 x 1.5
22.7 mm
Slotted Drive
£ 0.0822 - £ 0.1014 Request the lead time here
M6 x 1.0
30.3 mm
Slotted Drive
£ 0.0809 - £ 0.0999 Request the lead time here
M6 x 1.0
45.3 mm
Slotted Drive
£ 0.0349 - £ 0.0431 Request the lead time here
M3 x 0.5
26.9 mm
Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M2 x 0.4
14.3 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M3 x 0.5
21.9 mm
Slotted Drive
£ 0.1808 - £ 0.2232 Request the lead time here
M10 x 1.5
12.7 mm
Slotted Drive
£ 0.035 - £ 0.0432 Request the lead time here
M5 x 0.8
4.1 mm
Slotted Drive
£ 0.0482 - £ 0.0595 Request the lead time here
M5 x 0.8
21.1 mm
Slotted Drive
£ 0.2036 - £ 0.2513 Request the lead time here
M10 x 1.5
27.7 mm
Slotted Drive
£ 0.0288 - £ 0.0356 Request the lead time here
M2.5 x 0.45
1.9 mm
Slotted Drive
£ 0.1772 - £ 0.2188 Request the lead time here
M8 x 1.25
43.4 mm
Slotted Drive
£ 0.0328 - £ 0.0405 Request the lead time here
M4 x 0.7
16.3 mm
Slotted Drive
£ 0.0294 - £ 0.0362 Request the lead time here
M2 x 0.4
6.3 mm
Slotted Drive
£ 0.0319 - £ 0.0394 Request the lead time here
M4 x 0.7
2.3 mm
Slotted Drive
  • of 7
Screw Slotted Drive M2.5 x 0.45 22.9 mm Nylon 6/6 Natural

10396889

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    5.5 mm
  • Thread Length
    22.9 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 26.3 mm Nylon 6/6 Natural

10398173

Price Range
£ 0.0547 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    26.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 7.9 mm Nylon 6/6 Natural

10396841

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    5.5 mm
  • Thread Length
    7.9 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M8 x 1.25 23.4 mm Nylon 6/6 Natural

10399927

Price Range
£ 0.2061 - £ 0.1669

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    17.3 mm
  • Thread Length
    23.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 9.9 mm Nylon 6/6 Natural

10396858

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    5.5 mm
  • Thread Length
    9.9 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M10 x 1.5 22.7 mm Nylon 6/6 Natural

10400210

Price Range
£ 0.2419 - £ 0.1959

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    20.0 mm
  • Thread Length
    22.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 30.3 mm Nylon 6/6 Natural

10399385

Price Range
£ 0.1014 - £ 0.0822

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    30.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 45.3 mm Nylon 6/6 Natural

10399415

Price Range
£ 0.0999 - £ 0.0809

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    45.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 26.9 mm Nylon 6/6 Natural

10397206

Price Range
£ 0.0431 - £ 0.0349

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    26.9 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M2 x 0.4 14.3 mm Nylon 6/6 Natural

10396681

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    14.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 21.9 mm Nylon 6/6 Natural

10397190

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    21.9 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M10 x 1.5 12.7 mm Nylon 6/6 Natural

10400197

Price Range
£ 0.2232 - £ 0.1808

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    20.0 mm
  • Thread Length
    12.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 4.1 mm Nylon 6/6 Natural

10398692

Price Range
£ 0.0432 - £ 0.035

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    4.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 21.1 mm Nylon 6/6 Natural

10398753

Price Range
£ 0.0595 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    21.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M10 x 1.5 27.7 mm Nylon 6/6 Natural

10400227

Price Range
£ 0.2513 - £ 0.2036

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    20.0 mm
  • Thread Length
    27.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 1.9 mm Nylon 6/6 Natural

10396803

Price Range
£ 0.0356 - £ 0.0288

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    5.5 mm
  • Thread Length
    1.9 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M8 x 1.25 43.4 mm Nylon 6/6 Natural

10399934

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    17.3 mm
  • Thread Length
    43.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 16.3 mm Nylon 6/6 Natural

10398159

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    16.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M2 x 0.4 6.3 mm Nylon 6/6 Natural

10396643

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 2.3 mm Nylon 6/6 Natural

10398098

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    2.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural