Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | IH | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|
£ 0.4691 - £ 0.489 | Request the lead time here |
1.5 in
38.1 mm
|
Blue
|
Silicone
|
0.811 in
20.6 mm
|
||
£ 0.6392 - £ 0.6656 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
1.126 in
28.6 mm
|
||
£ 0.2608 - £ 0.2608 | 3500 In stock |
1.5 in
38.1 mm
|
Orange
|
Silicone
|
0.374 in
9.5 mm
|
||
£ 1.3763 - £ 1.4046 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.969 in
24.6 mm
|
||
£ 1.1311 - £ 1.1778 | Request the lead time here |
4.299 in
109.2 mm
|
Green
|
Silicone
|
0.752 in
19.1 mm
|
||
£ 0.5428 - £ 0.5655 | Request the lead time here |
1.925 in
48.9 mm
|
Green
|
Silicone
|
0.752 in
19.1 mm
|
||
£ 0.9128 - £ 0.951 | Request the lead time here |
3.5 in
88.9 mm
|
Green
|
Silicone
|
0.752 in
19.1 mm
|
||
£ 2.001 - £ 2.0427 | 400 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
1.5 in
38.1 mm
|
||
£ 0.1173 - £ 0.1223 | Request the lead time here |
1 in
25.4 mm
|
Blue
|
Silicone
|
0.15 in
3.8 mm
|
||
£ 0.1302 - £ 0.1329 | Request the lead time here |
1 in
25.4 mm
|
Green
|
Silicone
|
0.232 in
5.9 mm
|
||
£ 0.8263 - £ 0.8433 | Request the lead time here |
1 in
25.4 mm
|
Pink
|
Silicone
|
1.5 in
38.1 mm
|
||
1219725 | £ 0.1644 - £ 0.1686 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.252 in
6.4 mm
|
|
£ 0.0958 - £ 0.0978 | 980 In stock |
0.5 in
12.7 mm
|
Yellow
|
Silicone
|
0.11 in
2.8 mm
|
||
£ 0.214 - £ 0.2225 | Request the lead time here |
1.5 in
38.1 mm
|
Yellow
|
Silicone
|
0.295 in
7.5 mm
|
||
£ 0.1573 - £ 0.1573 | Request the lead time here |
1.126 in
28.6 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
£ 0.1068 - £ 0.1112 | 200 In stock |
0.5 in
12.7 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
£ 0.0995 - £ 0.1036 | Request the lead time here |
0.5 in
12.7 mm
|
Green
|
Silicone
|
0.189 in
4.8 mm
|
||
£ 0.1071 - £ 0.1117 | Request the lead time here |
0.5 in
12.7 mm
|
Blue
|
Silicone
|
0.157 in
4.0 mm
|
||
£ 0.1913 - £ 0.1913 | Request the lead time here |
1.5 in
38.1 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
£ 0.2523 - £ 0.2565 | 16250 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.173 in
4.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue