Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
257 results
Product SKUs information
Item Code Price range Availability IH Colour Material D View
£ 0.4195 - £ 0.428 Request the lead time here
12.7 mm
Black
EPDM
9.5 mm
1219725 £ 0.1644 - £ 0.1686 Request the lead time here
12.7 mm
Natural
Silicone
6.4 mm
£ 0.1715 - £ 0.1715 Request the lead time here
25.4 mm
Yellow
Silicone
7.5 mm
£ 0.1785 - £ 0.1785 Request the lead time here
25.4 mm
Yellow
Silicone
7.9 mm
£ 0.0995 - £ 0.1036 Request the lead time here
12.7 mm
Green
Silicone
4.8 mm
£ 0.1071 - £ 0.1117 Request the lead time here
12.7 mm
Blue
Silicone
4.0 mm
£ 0.1913 - £ 0.1913 Request the lead time here
38.1 mm
Pink
Silicone
5.9 mm
£ 0.8263 - £ 0.8433 Request the lead time here
25.4 mm
Pink
Silicone
38.1 mm
£ 0.0917 - £ 0.0917 725 In stock
12.7 mm
Black
Silicone
2.4 mm
£ 0.1318 - £ 0.1345 Request the lead time here
31.8 mm
Natural
Silicone
4.0 mm
£ 0.1573 - £ 0.1573 Request the lead time here
28.6 mm
Pink
Silicone
5.9 mm
£ 0.214 - £ 0.2225 Request the lead time here
38.1 mm
Yellow
Silicone
7.5 mm
£ 0.0958 - £ 0.0978 980 In stock
12.7 mm
Yellow
Silicone
2.8 mm
£ 0.1068 - £ 0.1112 200 In stock
12.7 mm
Pink
Silicone
5.9 mm
£ 0.2622 - £ 0.2678 Request the lead time here
25.4 mm
Grey
Silicone
12.2 mm
1219718 £ 0.0895 - £ 0.0912 798 In stock
25.5 mm
Blue
Silicone
1.6 mm
£ 0.1329 - £ 0.1356 Request the lead time here
12.7 mm
Natural
Silicone
0.5 mm
£ 0.1214 - £ 0.1265 Request the lead time here
25.4 mm
Natural
Silicone
3.5 mm
£ 0.0945 - £ 0.0983 Request the lead time here
12.7 mm
Natural
Silicone
3.2 mm
£ 0.1514 - £ 0.157 7250 In stock
38.1 mm
Natural
Silicone
4.4 mm
  • of 13
Cap 9.5 mm 12.7 mm EPDM Black

461784

Price Range
£ 0.428 - £ 0.4195

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M10;1/4
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Cap 6.4 mm 12.7 mm Silicone Natural

1219725

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • d
    6.4 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 7.5 mm 25.4 mm Silicone Yellow

499677

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • d
    7.5 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M8
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 7.9 mm 25.4 mm Silicone Yellow

499710

Price Range
£ 0.1785 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M8
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 4.8 mm 12.7 mm Silicone Green

499701

Price Range
£ 0.1036 - £ 0.0995

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M5 x 0.8
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 4.0 mm 12.7 mm Silicone Blue

499698

Price Range
£ 0.1117 - £ 0.1071

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 5.9 mm 38.1 mm Silicone Pink

499708

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1/4-28
  • Thread Standard
    UNF Threads
  • Full Material
    Silicone
Cap 38.1 mm 25.4 mm Silicone Pink

1219730

Price Range
£ 0.8433 - £ 0.8263

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Pink
  • Maximum Temperature
    250 °C
Cap 2.4 mm 12.7 mm Silicone Black

1219719

Price Range
£ 0.0917 - £ 0.0917

Stock Levels
725 In stock
Attributes
  • d
    2.4 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    250 °C
Cap 4.0 mm 31.8 mm Silicone Natural

1219722

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • IH
    31.8 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 5.9 mm 28.6 mm Silicone Pink

499707

Price Range
£ 0.1573 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • IH
    28.6 mm
  • Thread Sizes (All)
    1/4-28;M6
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 7.5 mm 38.1 mm Silicone Yellow

499709

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • d
    7.5 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    5/16-24;M8
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 2.8 mm 12.7 mm Silicone Yellow

1219720

Price Range
£ 0.0978 - £ 0.0958

Stock Levels
980 In stock
Attributes
  • d
    2.8 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Yellow
  • Maximum Temperature
    250 °C
Cap 5.9 mm 12.7 mm Silicone Pink

499706

Price Range
£ 0.1112 - £ 0.1068

Stock Levels
200 In stock
Attributes
  • d
    5.9 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    1/4-28;M6
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 12.2 mm 25.4 mm Silicone Grey

1219727

Price Range
£ 0.2678 - £ 0.2622

Stock Levels
Request the lead time here
Attributes
  • d
    12.2 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Grey
  • Maximum Temperature
    250 °C
Cap 1.6 mm 25.5 mm Silicone Blue

1219718

Price Range
£ 0.0912 - £ 0.0895

Stock Levels
798 In stock
Attributes
  • d
    1.6 mm
  • IH
    25.5 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Blue
  • Maximum Temperature
    250 °C
Cap 0.5 mm 12.7 mm Silicone Natural

461672

Price Range
£ 0.1356 - £ 0.1329

Stock Levels
Request the lead time here
Attributes
  • d
    0.5 mm
  • IH
    12.7 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 3.5 mm 25.4 mm Silicone Natural

41304

Price Range
£ 0.1265 - £ 0.1214

Stock Levels
Request the lead time here
Attributes
  • d
    3.5 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 3.2 mm 12.7 mm Silicone Natural

461679

Price Range
£ 0.0983 - £ 0.0945

Stock Levels
Request the lead time here
Attributes
  • d
    3.2 mm
  • IH
    12.7 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 4.4 mm 38.1 mm Silicone Natural

461686

Price Range
£ 0.157 - £ 0.1514

Stock Levels
7250 In stock
Attributes
  • d
    4.4 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C