Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | IH | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|
1219718 | £ 0.0895 - £ 0.0912 | 798 In stock |
1.004 in
25.5 mm
|
Blue
|
Silicone
|
0.063 in
1.6 mm
|
|
£ 0.2574 - £ 0.2623 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.224 in
5.7 mm
|
||
£ 0.468 - £ 0.4865 | 100 In stock |
2.252 in
57.2 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
||
£ 0.5043 - £ 0.6226 | Request the lead time here |
2.323 in
59 mm
|
Natural
|
Silicone
|
1.185 in
30.1 mm
|
||
£ 0.3719 - £ 0.388 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
||
£ 0.4631 - £ 0.4631 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.354 in
9.0 mm
|
||
£ 1.5027 - £ 1.5519 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
1.5 in
38.1 mm
|
||
£ 1.1836 - £ 1.2083 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.811 in
20.6 mm
|
||
£ 0.2574 - £ 0.2574 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.224 in
5.7 mm
|
||
£ 0.6281 - £ 0.6405 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.48 in
12.2 mm
|
||
£ 0.3953 - £ 0.404 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.343 in
8.7 mm
|
||
£ 0.1961 - £ 0.1961 | Request the lead time here |
2.323 in
59 mm
|
Black
|
EPDM
|
1.185 in
30.1 mm
|
||
£ 0.3695 - £ 0.3756 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.295 in
7.5 mm
|
||
£ 0.7045 - £ 0.7193 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.469 in
11.9 mm
|
||
£ 1.6628 - £ 1.6874 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
||
£ 0.3855 - £ 0.3929 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
||
£ 0.5813 - £ 0.5924 | 40 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.457 in
11.6 mm
|
||
£ 0.197 - £ 0.202 | 18750 In stock |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.157 in
4.0 mm
|
||
£ 0.2586 - £ 0.2586 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.224 in
5.7 mm
|
||
£ 0.2254 - £ 0.2303 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.15 in
3.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue