Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | d | WT | View | |
|---|---|---|---|---|---|---|---|---|
| £ 5.1594 - £ 5.1594 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| £ 12.3741 - £ 27.8259 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
1 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| 461433 | £ 1.7717 - £ 1.7717 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
|
| £ 10.9425 - £ 24.5835 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
||
| £ 5.8965 - £ 5.8965 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.437 in
11.1 mm
|
0.063 in
1.6 mm
|
||
| £ 14.3018 - £ 32.1845 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
||
| £ 3.5577 - £ 7.9996 | 9 In stock |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.232 in
5.9 mm
|
0.063 in
1.6 mm
|
||
| £ 6.4918 - £ 14.9096 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
||
| £ 15.6626 - £ 35.2142 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
1.374 in
34.9 mm
|
0.063 in
1.6 mm
|
||
| £ 1.9277 - £ 1.9277 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
||
| £ 32.8985 - £ 32.8985 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
1.752 in
44.5 mm
|
0.063 in
1.6 mm
|
||
| £ 19.4329 - £ 43.7188 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
1.5 in
38.1 mm
|
0.063 in
1.6 mm
|
||
| £ 20.9779 - £ 47.2004 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
1.626 in
41.3 mm
|
0.063 in
1.6 mm
|
||
| £ 5.7405 - £ 5.7405 | 90 In stock |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
||
| £ 2.7236 - £ 2.7236 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.236 in
6.0 mm
|
|
||
| £ 2.5037 - £ 2.5037 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.197 in
5.0 mm
|
0.063 in
1.6 mm
|
||
| SS-5030 | £ 2.1347 - £ 4.506 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.197 in
5.0 mm
|
0.063 in
1.6 mm
|
|
| 58-SN040 | £ 1.9333 - £ 1.9333 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.157 in
4.0 mm
|
|
|
| £ 7.6871 - £ 18.7302 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.512 in
13.0 mm
|
0.063 in
1.6 mm
|
||
| £ 3.4562 - £ 3.4562 | Request the lead time here |
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.354 in
9.0 mm
|
0.063 in
1.6 mm