Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 1.7009 - £ 1.7717 Request the lead time here
150.0 mm
520.0 mm
£ 0.7583 - £ 0.7909 Request the lead time here
30.0 mm
150.0 mm
£ 2.0127 - £ 2.0977 Request the lead time here
100.0 mm
360.0 mm
£ 1.4089 - £ 1.4741 Request the lead time here
100.0 mm
360.0 mm
£ 1.012 - £ 1.0545 Request the lead time here
50.0 mm
200.0 mm
£ 0.8456 - £ 0.9395 6791 In stock
25.0 mm
127.0 mm
£ 0.7183 - £ 0.7981 Request the lead time here
304.0 mm
998.0 mm
£ 0.5579 - £ 0.6199 86 In stock
203.0 mm
679.0 mm
£ 1.5166 - £ 1.5166 Request the lead time here
100.0 mm
360.0 mm
£ 0.7186 - £ 0.7328 Request the lead time here
35.0 mm
150.0 mm
£ 0.5677 - £ 0.6308 650 In stock
304.0 mm
998.0 mm
£ 1.1608 - £ 1.1835 Request the lead time here
80.0 mm
300.0 mm
£ 0.9837 - £ 1.0035 Request the lead time here
35.0 mm
150.0 mm
£ 2.7923 - £ 2.849 Request the lead time here
250.0 mm
840.0 mm
£ 1.4316 - £ 1.4316 396 In stock
150.0 mm
520.0 mm
£ 1.2289 - £ 1.2544 Request the lead time here
125.0 mm
450.0 mm
£ 1.0191 - £ 1.0191 Request the lead time here
60.0 mm
225.0 mm
£ 0.9286 - £ 1.0318 1600 In stock
203.0 mm
679.0 mm
£ 1.3484 - £ 1.4896 Request the lead time here
152.0 mm
521.0 mm
£ 0.5136 - £ 0.6043 1980 In stock
102.0 mm
362.0 mm
  • of 3
Cable Tie 520.0 mm 4.6 mm 150.0 mm Stainless Steel Black

10366721

Price Range
£ 1.7717 - £ 1.7009

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Overall Length
    520.0 mm
  • Coating
    PA
Cable Tie 150.0 mm 4.6 mm 30.0 mm Stainless Steel Black

10366684

Price Range
£ 0.7909 - £ 0.7583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Overall Length
    150.0 mm
  • Coating
    PA
Cable Tie 360.0 mm 7.9 mm 100.0 mm Stainless Steel Black

10366714

Price Range
£ 2.0977 - £ 2.0127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Overall Length
    360.0 mm
  • Coating
    PA
Cable Tie 360.0 mm 4.6 mm 100.0 mm Stainless Steel Black

10366707

Price Range
£ 1.4741 - £ 1.4089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Overall Length
    360.0 mm
  • Coating
    PA
Cable Tie 200.0 mm 4.6 mm 50.0 mm Stainless Steel Black

10366691

Price Range
£ 1.0545 - £ 1.012

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Cable Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Overall Length
    200.0 mm
  • Coating
    PA
Cable Tie 4.6 mm 127.0 mm 25.0 mm Stainless Steel

10161302

Price Range
£ 0.9395 - £ 0.8456

Stock Levels
6791 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    127.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 998.0 mm 304.0 mm Stainless Steel

10445679

Price Range
£ 0.7981 - £ 0.7183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 679.0 mm 203.0 mm Stainless Steel

10161425

Price Range
£ 0.6199 - £ 0.5579

Stock Levels
86 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 360.0 mm 100.0 mm Stainless Steel

10278383

Price Range
£ 1.5166 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    360.0 mm
Cable Tie 12.0 mm 150.0 mm 35.0 mm Stainless Steel

10278468

Price Range
£ 0.7328 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    150.0 mm
  • Coating
    Uncoated
Cable Tie 4.6 mm 998.0 mm 304.0 mm Stainless Steel

10161449

Price Range
£ 0.6308 - £ 0.5677

Stock Levels
650 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 12.0 mm 300.0 mm 80.0 mm Stainless Steel

10278482

Price Range
£ 1.1835 - £ 1.1608

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    300.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 150.0 mm 35.0 mm Stainless Steel

10278567

Price Range
£ 1.0035 - £ 0.9837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    150.0 mm
Cable Tie 7.9 mm 840.0 mm 250.0 mm Stainless Steel

10278406

Price Range
£ 2.849 - £ 2.7923

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    250.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    840.0 mm
Cable Tie 4.6 mm 520.0 mm 150.0 mm Stainless Steel

10278369

Price Range
£ 1.4316 - £ 1.4316

Stock Levels
396 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    520.0 mm
Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

10278444

Price Range
£ 1.2544 - £ 1.2289

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    450.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

10278529

Price Range
£ 1.0191 - £ 1.0191

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    225.0 mm
Cable Tie 7.9 mm 679.0 mm 203.0 mm Stainless Steel

10161272

Price Range
£ 1.0318 - £ 0.9286

Stock Levels
1600 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 521.0 mm 152.0 mm Stainless Steel

10429655

Price Range
£ 1.4896 - £ 1.3484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 362.0 mm 102.0 mm Stainless Steel

10161258

Price Range
£ 0.6043 - £ 0.5136

Stock Levels
1980 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388