Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
494 results
Product SKUs information
Essentra Part Number Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
£ 308.3562 - £ 385.4478 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
575.0
£ 335.1618 - £ 418.9548 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
625.0
£ 367.3428 - £ 459.1836 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
685.0
£ 329.7966 - £ 412.2432 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
615.0
£ 438.09 - £ 547.6074 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
815.0
£ 80.784 - £ 100.98 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
155.0
£ 361.9674 - £ 452.4618 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
675.0
£ 92.6568 - £ 115.821 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
115.0
£ 612.459 - £ 765.5712 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
775.0
£ 57.3342 - £ 71.6652 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
95.0
£ 429.981 - £ 537.4788 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
865.0
£ 488.9574 - £ 611.1942 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
985.0
£ 329.919 - £ 412.3962 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
415.0
£ 178.9488 - £ 223.686 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
355.0
£ 193.698 - £ 242.1276 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
385.0
£ 459.4794 - £ 574.3518 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
925.0
£ 126.9492 - £ 158.6916 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
250.0
£ 245.2998 - £ 306.6222 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
490.0
£ 588.9276 - £ 736.1646 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
755.0
£ 36.8424 - £ 46.053 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
70.0
  • of 25
Miniature Linear Rail 3.0 575.0 Stainless Steel

20175276

Price Range
£ 385.4478 - £ 308.3562

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    575.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 625.0 Stainless Steel

20175320

Price Range
£ 418.9548 - £ 335.1618

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    625.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 685.0 Stainless Steel

20175382

Price Range
£ 459.1836 - £ 367.3428

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    685.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 615.0 Stainless Steel

20175313

Price Range
£ 412.2432 - £ 329.7966

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    615.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 3.0 815.0 Stainless Steel

20175511

Price Range
£ 547.6074 - £ 438.09

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    815.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 10.0 155.0 Stainless Steel

20175702

Price Range
£ 100.98 - £ 80.784

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    155.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 3.0 675.0 Stainless Steel

20175375

Price Range
£ 452.4618 - £ 361.9674

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    675.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail 10.0 115.0 Stainless Steel

20173852

Price Range
£ 115.821 - £ 92.6568

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    115.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 775.0 Stainless Steel

20173968

Price Range
£ 765.5712 - £ 612.459

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    775.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 10.0 95.0 Stainless Steel

20174149

Price Range
£ 71.6652 - £ 57.3342

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    95.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 5.0 865.0 Stainless Steel

20173746

Price Range
£ 537.4788 - £ 429.981

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    865.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 985.0 Stainless Steel

20173821

Price Range
£ 611.1942 - £ 488.9574

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    985.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 10.0 415.0 Stainless Steel

20173906

Price Range
£ 412.3962 - £ 329.919

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    415.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 5.0 355.0 Stainless Steel

20173401

Price Range
£ 223.686 - £ 178.9488

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    355.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 385.0 Stainless Steel

20173425

Price Range
£ 242.1276 - £ 193.698

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    385.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 925.0 Stainless Steel

20173784

Price Range
£ 574.3518 - £ 459.4794

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    925.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 250.0 Stainless Steel

20173333

Price Range
£ 158.6916 - £ 126.9492

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    250.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 5.0 490.0 Stainless Steel

20173494

Price Range
£ 306.6222 - £ 245.2998

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    490.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail 10.0 755.0 Stainless Steel

20174354

Price Range
£ 736.1646 - £ 588.9276

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    755.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail 5.0 70.0 Stainless Steel

20173227

Price Range
£ 46.053 - £ 36.8424

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    70.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5