Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1044 - £ 0.1264 | 5885 In stock |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
||
| 10037690 | £ 0.1044 - £ 0.1264 | Request the lead time here |
0.445 in
11.3 mm
|
0.22 in
5.6 mm
|
0.602 in
15.3 mm
|
0.394 in
10.0 mm
|
0.063 in
1.6 mm
|
0.701 in
17.8 mm
|
|
| £ 0.1044 - £ 0.1264 | 35988 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.1044 - £ 0.1264 | 999 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.1729 - £ 0.199 | 8000 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.1729 - £ 0.199 | Request the lead time here |
|
|
|
0.224 in
5.7 mm
|
|
|
||
| £ 0.2313 - £ 0.2649 | 999 In stock |
0.402 in
10.2 mm
|
|
|
0.22 in
5.6 mm
|
|
|
||
| £ 0.1318 - £ 0.1345 | Request the lead time here |
0.291 in
7.4 mm
|
0.185 in
4.7 mm
|
0.472 in
12.0 mm
|
0.185 in
4.7 mm
|
0.059 in
1.5 mm
|
0.335 in
8.5 mm
|
||
| 10111574 | £ 0.2203 - £ 0.2503 | Request the lead time here |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
|
| £ 0.1224 - £ 0.1391 | 995 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.1044 - £ 0.1264 | 1988 In stock |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.0908 - £ 0.1099 | 11000 In stock |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
1.071 in
27.2 mm
|
|
|
||
| 10037270 | £ 0.1044 - £ 0.1264 | 57 In stock |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
1.051 in
26.7 mm
|
|
|
|
| £ 0.1064 - £ 0.1209 | 3894 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.3544 - £ 0.3544 | Request the lead time here |
0.886 in
22.5 mm
|
0.252 in
6.4 mm
|
1.469 in
37.3 mm
|
0.728 in
18.5 mm
|
|
1.35 in
34.3 mm
|
||
| £ 0.0908 - £ 0.1099 | 40400 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.0908 - £ 0.1099 | 5015 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.0841 - £ 0.0894 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.1729 - £ 0.199 | Request the lead time here |
|
|
|
0.165 in
4.2 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 20000 In stock |
0.402 in
10.2 mm
|
|
|
0.22 in
5.6 mm