Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0841 - £ 0.0894 | 9329 In stock |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.0908 - £ 0.1099 | 43698 In stock |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
||
| £ 0.0908 - £ 0.1099 | 20898 In stock |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.1196 - £ 0.122 | Request the lead time here |
0.307 in
7.8 mm
|
0.189 in
4.8 mm
|
0.433 in
11.0 mm
|
0.331 in
8.4 mm
|
0.059 in
1.5 mm
|
0.512 in
13.0 mm
|
||
| £ 0.0908 - £ 0.1099 | 1992 In stock |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
||
| 10037294 | £ 0.1044 - £ 0.1264 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
|
| £ 0.1044 - £ 0.1264 | 983 In stock |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.1729 - £ 0.199 | 2000 In stock |
0.394 in
10.0 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 64356 In stock |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
|
|
||
| £ 0.1224 - £ 0.1391 | 995 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.0908 - £ 0.1099 | 11000 In stock |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
1.071 in
27.2 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 20000 In stock |
0.402 in
10.2 mm
|
|
|
0.22 in
5.6 mm
|
|
|
||
| £ 0.0853 - £ 0.1031 | 25531 In stock |
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.591 in
15.0 mm
|
0.189 in
4.8 mm
|
0.079 in
2.0 mm
|
0.421 in
10.7 mm
|
||
| £ 0.1915 - £ 0.2176 | 106 In stock |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.1729 - £ 0.199 | Request the lead time here |
|
|
|
0.165 in
4.2 mm
|
|
|
||
| 10037270 | £ 0.1044 - £ 0.1264 | 57 In stock |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
1.051 in
26.7 mm
|
|
|
|
| 10037508 | £ 0.24 - £ 0.2761 | 5000 In stock |
0.394 in
10.0 mm
|
0.185 in
4.7 mm
|
0.768 in
19.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
|
| £ 0.1044 - £ 0.1264 | 1988 In stock |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.1915 - £ 0.2176 | 90303 In stock |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.0967 - £ 0.1028 | 6530 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm