Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
10186510 £ 0.0575 - £ 0.1945 46000 In stock
Blue
LDPE
8.0 mm
22.2 mm
£ 0.053 - £ 0.1201 10200 In stock
Blue
LDPE
20.7 mm
8.7 mm
£ 0.05 - £ 0.1158 Request the lead time here
Blue
LDPE
18.3 mm
38.1 mm
£ 0.2409 - £ 0.8956 4400 In stock
Blue
LDPE
47.6 mm
22.2 mm
£ 0.1743 - £ 0.3906 Request the lead time here
Blue
LDPE
22.2 mm
44.5 mm
£ 0.0645 - £ 0.0716 Request the lead time here
Blue
LDPE
4.0 mm
15.8 mm
£ 0.0697 - £ 0.2458 7000 In stock
Blue
LDPE
15.9 mm
22.2 mm
£ 0.0514 - £ 0.1166 10000 In stock
Blue
LDPE
2.4 mm
15.9 mm
£ 0.6009 - £ 1.3873 140 In stock
Blue
LDPE
101.3 mm
25.4 mm
£ 0.0781 - £ 0.1772 2100 In stock
Blue
LDPE
31.8 mm
15.9 mm
£ 0.0477 - £ 0.1084 4200 In stock
Blue
LDPE
7.5 mm
22.2 mm
£ 0.0928 - £ 0.3295 11475 In stock
Blue
LDPE
9.5 mm
22.2 mm
£ 0.2268 - £ 0.5474 1000 In stock
Blue
LDPE
79.4 mm
34.9 mm
£ 0.0263 - £ 0.0608 6500 In stock
Blue
LDPE
7.1 mm
22.2 mm
£ 0.0499 - £ 0.1126 54945 In stock
Blue
LDPE
19.1 mm
9.5 mm
£ 0.0464 - £ 0.1073 3900 In stock
Blue
LDPE
17.4 mm
22.2 mm
£ 0.0314 - £ 0.073 Request the lead time here
Blue
LDPE
12.6 mm
22.2 mm
£ 0.1601 - £ 0.3827 270 In stock
Blue
LDPE
69.2 mm
27.7 mm
£ 0.5244 - £ 1.2119 495 In stock
Blue
LDPE
95.0 mm
25.4 mm
£ 0.065 - £ 0.1504 4750 In stock
Blue
LDPE
25.4 mm
25.4 mm
  • of 6
Non-Threaded End Caps 8.0 mm 22.2 mm LDPE Blue

10186510

Price Range
£ 0.1945 - £ 0.0575

Stock Levels
46000 In stock
Attributes
  • D
    8.0 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 20.7 mm 8.7 mm LDPE Blue

10148570

Price Range
£ 0.1201 - £ 0.053

Stock Levels
10200 In stock
Attributes
  • D
    20.7 mm
  • H
    8.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 38.1 mm LDPE Blue

10159842

Price Range
£ 0.1158 - £ 0.05

Stock Levels
Request the lead time here
Attributes
  • D
    18.3 mm
  • H
    38.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 47.6 mm 22.2 mm LDPE Blue

10186756

Price Range
£ 0.8956 - £ 0.2409

Stock Levels
4400 In stock
Attributes
  • D
    47.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 22.2 mm 44.5 mm LDPE Blue

10160374

Price Range
£ 0.3906 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 4.0 mm 15.8 mm LDPE Blue

10186480

Price Range
£ 0.0716 - £ 0.0645

Stock Levels
Request the lead time here
Attributes
  • D
    4.0 mm
  • H
    15.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 15.9 mm 22.2 mm LDPE Blue

10186565

Price Range
£ 0.2458 - £ 0.0697

Stock Levels
7000 In stock
Attributes
  • D
    15.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 2.4 mm 15.9 mm LDPE Blue

10148785

Price Range
£ 0.1166 - £ 0.0514

Stock Levels
10000 In stock
Attributes
  • D
    2.4 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 101.3 mm 25.4 mm LDPE Blue

10148815

Price Range
£ 1.3873 - £ 0.6009

Stock Levels
140 In stock
Attributes
  • D
    101.3 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 15.9 mm LDPE Blue

10148549

Price Range
£ 0.1772 - £ 0.0781

Stock Levels
2100 In stock
Attributes
  • D
    31.8 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.5 mm 22.2 mm LDPE Blue

10148112

Price Range
£ 0.1084 - £ 0.0477

Stock Levels
4200 In stock
Attributes
  • D
    7.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 9.5 mm 22.2 mm LDPE Blue

10186527

Price Range
£ 0.3295 - £ 0.0928

Stock Levels
11475 In stock
Attributes
  • D
    9.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 79.4 mm 34.9 mm LDPE Blue

10148761

Price Range
£ 0.5474 - £ 0.2268

Stock Levels
1000 In stock
Attributes
  • D
    79.4 mm
  • H
    34.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 7.1 mm 22.2 mm LDPE Blue

10148846

Price Range
£ 0.0608 - £ 0.0263

Stock Levels
6500 In stock
Attributes
  • D
    7.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 19.1 mm 9.5 mm LDPE Blue

10148594

Price Range
£ 0.1126 - £ 0.0499

Stock Levels
54945 In stock
Attributes
  • D
    19.1 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.4 mm 22.2 mm LDPE Blue

10310885

Price Range
£ 0.1073 - £ 0.0464

Stock Levels
3900 In stock
Attributes
  • D
    17.4 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.6 mm 22.2 mm LDPE Blue

10310878

Price Range
£ 0.073 - £ 0.0314

Stock Levels
Request the lead time here
Attributes
  • D
    12.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 69.2 mm 27.7 mm LDPE Blue

10148709

Price Range
£ 0.3827 - £ 0.1601

Stock Levels
270 In stock
Attributes
  • D
    69.2 mm
  • H
    27.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 95.0 mm 25.4 mm LDPE Blue

10148778

Price Range
£ 1.2119 - £ 0.5244

Stock Levels
495 In stock
Attributes
  • D
    95.0 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 25.4 mm LDPE Blue

10148365

Price Range
£ 0.1504 - £ 0.065

Stock Levels
4750 In stock
Attributes
  • D
    25.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790