Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0423 - £ 0.0956 | Request the lead time here |
Blue
|
LDPE
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1715 - £ 0.388 | 7220 In stock |
Blue
|
LDPE
|
0.374 in
9.5 mm
|
1.752 in
44.5 mm
|
||
| £ 0.0314 - £ 0.073 | Request the lead time here |
Blue
|
LDPE
|
0.496 in
12.6 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0825 - £ 0.2896 | 29400 In stock |
Blue
|
LDPE
|
0.937 in
23.8 mm
|
0.811 in
20.6 mm
|
||
| £ 0.1383 - £ 0.5049 | 7840 In stock |
Blue
|
LDPE
|
1.437 in
36.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.3586 - £ 1.2703 | 120 In stock |
Blue
|
LDPE
|
2.5 in
63.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0928 - £ 0.3295 | 11475 In stock |
Blue
|
LDPE
|
0.374 in
9.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1431 - £ 0.3401 | 100 In stock |
Blue
|
LDPE
|
2.575 in
65.4 mm
|
1 in
25.4 mm
|
||
| £ 0.1559 - £ 1.1947 | Request the lead time here |
Blue
|
LDPE
|
1.626 in
41.3 mm
|
1 in
25.4 mm
|
||
| £ 0.2352 - £ 0.7689 | 75 In stock |
Blue
|
LDPE
|
3.24 in
82.3 mm
|
1.874 in
47.6 mm
|
||
| £ 0.1743 - £ 0.3906 | Request the lead time here |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
||
| £ 0.1301 - £ 0.5767 | Request the lead time here |
Blue
|
LDPE
|
0.189 in
4.8 mm
|
0.622 in
15.8 mm
|
||
| £ 0.1396 - £ 0.3215 | 610 In stock |
Blue
|
LDPE
|
2.126 in
54 mm
|
0.874 in
22.2 mm
|
||
| £ 0.3019 - £ 0.6856 | Request the lead time here |
Blue
|
LDPE
|
3.5 in
88.9 mm
|
1 in
25.4 mm
|
||
| £ 0.0486 - £ 0.1116 | 8000 In stock |
Blue
|
LDPE
|
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0781 - £ 0.1772 | 2100 In stock |
Blue
|
LDPE
|
1.252 in
31.8 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0596 - £ 0.1376 | 1186 In stock |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.311 in
33.3 mm
|
||
| £ 0.0306 - £ 0.0663 | 5850 In stock |
Blue
|
LDPE
|
0.28 in
7.1 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0715 - £ 0.2522 | 2700 In stock |
Blue
|
LDPE
|
0.689 in
17.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0645 - £ 0.0716 | Request the lead time here |
Blue
|
LDPE
|
0.157 in
4.0 mm
|
0.622 in
15.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue