Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.3222 - £ 0.6503 2280 In stock
Yellow
PE
38.3 mm
27.7 mm
£ 0.7761 - £ 1.9297 Request the lead time here
Black
PE
56.0 mm
69.0 mm
£ 0.1347 - £ 0.6829 3500 In stock
White
PE
12.0 mm
22.0 mm
£ 0.33 - £ 1.0683 900 In stock
Grey
PP
37.7 mm
18.6 mm
£ 0.158 - £ 0.6984 50800 In stock
Natural
PE
17.6 mm
21.0 mm
£ 0.8118 - £ 1.865 210 In stock
Yellow
PE
54.0 mm
57.0 mm
£ 3.2716 - £ 6.8704 340 In stock
Black
PE
91.0 mm
30.0 mm
5500 In stock
Yellow
PE
21.6 mm
24.8 mm
£ 0.6275 - £ 1.4589 270 In stock
Yellow
PE
53.5 mm
44.5 mm
£ 0.7551 - £ 2.0206 2400 In stock
Yellow
PE
101.6 mm
54.0 mm
Request the lead time here
Yellow
PE
23.0 mm
27.6 mm
£ 0.6155 - £ 1.3218 Request the lead time here
Yellow
PE
44.5 mm
58.8 mm
£ 1.286 - £ 2.7005 30 In stock
Black
PE
76.0 mm
80.5 mm
£ 0.616 - £ 1.243 2450 In stock
Yellow
PE
42.1 mm
56.8 mm
£ 0.7113 - £ 1.6658 680 In stock
Yellow
PE
57.0 mm
34.0 mm
£ 0.3788 - £ 1.1795 1650 In stock
Grey
PP
30.0 mm
19.0 mm
£ 1.1282 - £ 2.3254 600 In stock
Black
PE
47.5 mm
73.5 mm
10138007 £ 0.7173 - £ 1.7124 140 In stock
Yellow
PE
76.5 mm
45.5 mm
£ 1.063 - £ 2.2323 75 In stock
Yellow
PE
89.5 mm
58.3 mm
£ 0.5923 - £ 1.3968 1150 In stock
Yellow
PE
50.0 mm
42.6 mm
  • of 6
Non-Threaded End Caps 38.3 mm (ID) 27.7 mm (H) PE Yellow

10137666

Price Range
£ 0.6503 - £ 0.3222

Stock Levels
2280 In stock
Attributes
  • D
    38.3 mm
  • H
    27.7 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 56.0 mm (ID) 69.0 mm (H) PE Black

10137796

Price Range
£ 1.9297 - £ 0.7761

Stock Levels
Request the lead time here
Attributes
  • D
    56.0 mm
  • H
    69.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.0 mm (ID) 22.0 mm (H) PE White

10137123

Price Range
£ 0.6829 - £ 0.1347

Stock Levels
3500 In stock
Attributes
  • D
    12.0 mm
  • H
    22.0 mm
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 37.7 mm (ID) 18.6 mm (H) PP Grey

10137659

Price Range
£ 1.0683 - £ 0.33

Stock Levels
900 In stock
Attributes
  • D
    37.7 mm
  • H
    18.6 mm
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.6 mm (ID) 21.0 mm (H) PE Natural

10137239

Price Range
£ 0.6984 - £ 0.158

Stock Levels
50800 In stock
Attributes
  • D
    17.6 mm
  • H
    21.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 54.0 mm (ID) 57.0 mm (H) PE Yellow

10137789

Price Range
£ 1.865 - £ 0.8118

Stock Levels
210 In stock
Attributes
  • D
    54.0 mm
  • H
    57.0 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 91.0 mm (ID) 30.0 mm (H) PE Black

10138120

Price Range
£ 6.8704 - £ 3.2716

Stock Levels
340 In stock
Attributes
  • D
    91.0 mm
  • H
    30.0 mm
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Commodity Code
    3926909790
Non-Threaded End Caps 21.6 mm (ID) 24.8 mm (H) PE Yellow

10137321


Stock Levels
5500 In stock
Attributes
  • D
    21.6 mm
  • H
    24.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 53.5 mm (ID) 44.5 mm (H) PE Yellow

10137772

Price Range
£ 1.4589 - £ 0.6275

Stock Levels
270 In stock
Attributes
  • D
    53.5 mm
  • H
    44.5 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 101.6 mm (ID) 54.0 mm (H) PE Yellow

10138151

Price Range
£ 2.0206 - £ 0.7551

Stock Levels
2400 In stock
Attributes
  • D
    101.6 mm
  • H
    54.0 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 23.0 mm (ID) 27.6 mm (H) PE Yellow

10137345


Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • H
    27.6 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 44.5 mm (ID) 58.8 mm (H) PE Yellow

10137710

Price Range
£ 1.3218 - £ 0.6155

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • H
    58.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 76.0 mm (ID) 80.5 mm (H) PE Black

10137970

Price Range
£ 2.7005 - £ 1.286

Stock Levels
30 In stock
Attributes
  • D
    76.0 mm
  • H
    80.5 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 42.1 mm (ID) 56.8 mm (H) PE Yellow

10137703

Price Range
£ 1.243 - £ 0.616

Stock Levels
2450 In stock
Attributes
  • D
    42.1 mm
  • H
    56.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 57.0 mm 34.0 mm PE Yellow

10137802

Price Range
£ 1.6658 - £ 0.7113

Stock Levels
680 In stock
Attributes
  • D
    57.0 mm
  • H
    34.0 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 30.0 mm (ID) 19.0 mm (H) PP Grey

10137499

Price Range
£ 1.1795 - £ 0.3788

Stock Levels
1650 In stock
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 47.5 mm (ID) 73.5 mm (H) PE Black

10137727

Price Range
£ 2.3254 - £ 1.1282

Stock Levels
600 In stock
Attributes
  • D
    47.5 mm
  • H
    73.5 mm
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 76.5 mm (ID) 45.5 mm (H) PE Yellow

10138007

Price Range
£ 1.7124 - £ 0.7173

Stock Levels
140 In stock
Attributes
  • D
    76.5 mm
  • H
    45.5 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 89.5 mm (ID) 58.3 mm (H) PE Yellow

10138113

Price Range
£ 2.2323 - £ 1.063

Stock Levels
75 In stock
Attributes
  • D
    89.5 mm
  • H
    58.3 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 50.0 mm (ID) 42.6 mm (H) PE Yellow

10137758

Price Range
£ 1.3968 - £ 0.5923

Stock Levels
1150 In stock
Attributes
  • D
    50.0 mm
  • H
    42.6 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790