Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
Series Code :SR1970
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
0.28 in
7.1 mm
|
0.312 in
7.9 mm
|
|||
| Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
0.185 in
4.7 mm
|
0.312 in
7.9 mm
|
|||
| Request the lead time here |
|
Natural
|
0.093 in
2.4 mm
|
0.312 in
7.9 mm
|
|||
| Request the lead time here |
|
Natural
|
0.125 in
3.2 mm
|
0.312 in
7.9 mm
|
|||
| 500 In stock |
|
Natural
|
0.093 in
2.4 mm
|
0.500 in
12.7 mm
|
|||
| Request the lead time here |
|
Natural
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
|||
| 10223420 | Request the lead time here |
|
Natural
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
| 10223383 | Request the lead time here |
|
Natural
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| Request the lead time here |
|
Natural
|
0.219 in
5.6 mm
|
0.250 in
6.4 mm
|
|||
| Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
0.311 in
7.9 mm
|
0.312 in
7.9 mm
|
|||
| Request the lead time here |
|
Natural
|
0.250 in
6.4 mm
|
0.343 in
8.7 mm
|
|||
| Request the lead time here |
|
Natural
|
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
|||
| 1000 In stock |
|
Natural
|
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
|||
| Request the lead time here |
|
Natural
|
0.125 in
3.2 mm
|
0.343 in
8.7 mm
|
|||
| 10223628 | Request the lead time here |
|
Natural
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| Request the lead time here |
|
Natural
|
0.250 in
6.4 mm
|
0.312 in
7.9 mm
|
|||
| Request the lead time here |
|
Natural
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
|||
| Request the lead time here |
|
Natural
|
0.281 in
7.1 mm
|
0.500 in
12.7 mm
|
|||
| 100 In stock |
|
Natural
|
0.312 in
7.9 mm
|
0.343 in
8.7 mm
|
|||
| Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
0.343 in
8.7 mm
|
0.500 in
12.7 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue