These O-rings are precisely engineered to accommodate SAE hose fittings. They provide a tight seal that prevents fluid or gas leaks. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.
Delivers a constant sealing force and a tight fit. For use in static applications, where a seal is created between two stationary components.
Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.
Material: NBR Colour: Black Series Code: SR6155, SRV0068
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | ID | Type | View | |
---|---|---|---|---|---|
£ 0.0681 - £ 0.0681 | Request the lead time here |
0.469 in
11.9 mm
|
2
|
||
490061 | £ 0.0694 - £ 0.0694 | 800 In stock |
0.413 in
10.5 mm
|
2
|
|
490060 | £ 0.0694 - £ 0.0694 | 700 In stock |
0.35 in
8.9 mm
|
2
|
|
490063 | £ 0.0681 - £ 0.0681 | 600 In stock |
0.646 in
16.4 mm
|
2
|
|
£ 35.7901 - £ 35.7901 | Request the lead time here |
|
1
|
||
£ 0.1545 - £ 0.1545 | 1900 In stock |
1.169 in
29.7 mm
|
2
|
||
£ 0.096 - £ 0.096 | 800 In stock |
0.756 in
19.2 mm
|
2
|
||
£ 0.0942 - £ 0.0942 | Request the lead time here |
0.925 in
23.5 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue