Menu Search

Open Grommets - Quick Fit Grommets

In stock

Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.

Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Overall Diameter Inside Diameter Panel Thickness Full Material View
£ 0.2551 - £ 0.2593 Request the lead time here
24.5 mm
13.0 mm
Silicone Rubber
£ 0.9085 - £ 0.9085 Request the lead time here
31.5 mm
24.0 mm
1.5 mm
Thermo Plastic Elastomer
£ 0.102 - £ 0.215 584 In stock
14.0 mm
10.0 mm
Polyvinyl Chloride
£ 0.0843 - £ 0.1772 29000 In stock
11.0 mm
7.0 mm
Polyvinyl Chloride
£ 0.309 - £ 0.6484 546 In stock
28.0 mm
24.0 mm
Polyvinyl Chloride
£ 0.1814 - £ 0.3827 10800 In stock
22.0 mm
18.0 mm
Polyvinyl Chloride
£ 0.3784 - £ 0.3855 Request the lead time here
19.5 mm
12.0 mm
Thermo Plastic Elastomer
£ 0.2962 - £ 0.3019 Request the lead time here
14.5 mm
7.0 mm
Thermo Plastic Elastomer
QFG-16203 £ 0.3033 - £ 0.309 Request the lead time here
17.5 mm
10.0 mm
Thermo Plastic Elastomer
QFG-16200 £ 0.1729 - £ 0.18 800 In stock
13.5 mm
6.0 mm
Thermo Plastic Elastomer
QFG-16220 £ 0.1889 - £ 0.2939 Request the lead time here
13.5 mm
6.0 mm
Thermo Plastic Elastomer
16204 £ 0.1271 - £ 0.2657 5988 In stock
16.0 mm
12.0 mm
Polyvinyl Chloride
QFG-16224 £ 0.3784 - £ 0.3855 Request the lead time here
19.6 mm
12.0 mm
Thermo Plastic Elastomer
£ 0.3926 - £ 0.3926 400 In stock
13.5 mm
7.0 mm
5.9 mm
Thermo Plastic Elastomer
£ 0.5513 - £ 0.5513 Request the lead time here
25.4 mm
18.0 mm
Thermo Plastic Elastomer
£ 0.1051 - £ 0.1815 34935 In stock
12.0 mm
8.0 mm
Polyvinyl Chloride
16206 £ 0.1445 - £ 0.3029 25800 In stock
20.0 mm
16.0 mm
Polyvinyl Chloride
£ 0.2579 - £ 0.2636 Request the lead time here
29.5 mm
22.0 mm
Thermo Plastic Elastomer
£ 0.3515 - £ 0.3586 890 In stock
22.0 mm
14.0 mm
Polyvinyl Chloride
£ 0.1814 - £ 0.3827 Request the lead time here
22.0 mm
18.0 mm
Polyvinyl Chloride
  • of 3
Quick Fit Grommet 13.0 mm 24.5 mm 3.5 mm

QFG-1

Price Range
£ 0.2593 - £ 0.2551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Inside Diameter
    13.0 mm
  • Overall Diameter
    24.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 24.0 mm 28.0 mm 31.5 mm 1.5 mm

QFG-16209

Price Range
£ 0.9085 - £ 0.9085

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    28.0 mm
  • Inside Diameter
    24.0 mm
Quick Fit Grommet 10.0 mm 14.0 mm 1.5 mm

16203

Price Range
£ 0.215 - £ 0.102

Stock Levels
584 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    14.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 7.0 mm 11.0 mm 2.0 mm

16211

Price Range
£ 0.1772 - £ 0.0843

Stock Levels
29000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    11.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 24.0 mm 28.0 mm 2.0 mm

16219

Price Range
£ 0.6484 - £ 0.309

Stock Levels
546 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    24.0 mm
  • Overall Diameter
    28.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 18.0 mm 22.0 mm 3.0 mm

16227

Price Range
£ 0.3827 - £ 0.1814

Stock Levels
10800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    18.0 mm
  • Overall Diameter
    22.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 12.0 mm 19.5 mm 1.5 mm

QFG-16204

Price Range
£ 0.3855 - £ 0.3784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    19.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 7.0 mm 14.5 mm 1.5 mm

QFG-16201

Price Range
£ 0.3019 - £ 0.2962

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    14.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 10.0 mm 17.5 mm 1.5 mm

QFG-16203

Price Range
£ 0.309 - £ 0.3033

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    17.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 6.0 mm 13.5 mm 1.5 mm

QFG-16200

Price Range
£ 0.18 - £ 0.1729

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    13.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 6.0 mm 13.5 mm 3.0 mm

QFG-16220

Price Range
£ 0.2939 - £ 0.1889

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    13.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 12.0 mm 16.0 mm 1.5 mm

16204

Price Range
£ 0.2657 - £ 0.1271

Stock Levels
5988 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    16.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 12.0 mm 19.6 mm 3.0 mm

QFG-16224

Price Range
£ 0.3855 - £ 0.3784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    19.6 mm
  • Commodity Code
    3926909790
Cable Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

042070169928

Price Range
£ 0.3926 - £ 0.3926

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    10.0 mm
  • Inside Diameter
    7.0 mm
Quick Fit Grommet 18.0 mm 25.4 mm 1.5 mm

QFG-16207

Price Range
£ 0.5513 - £ 0.5513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    18.0 mm
  • Overall Diameter
    25.4 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 8.0 mm 12.0 mm 2.0 mm

16212

Price Range
£ 0.1815 - £ 0.1051

Stock Levels
34935 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    12.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 16.0 mm 20.0 mm 1.5 mm

16206

Price Range
£ 0.3029 - £ 0.1445

Stock Levels
25800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    20.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 22.0 mm 29.5 mm 3.0 mm

QFG-16228

Price Range
£ 0.2636 - £ 0.2579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    22.0 mm
  • Overall Diameter
    29.5 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 14.0 mm 22.0 mm 1.5 mm

QFG-16205

Price Range
£ 0.3586 - £ 0.3515

Stock Levels
890 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    14.0 mm
  • Overall Diameter
    22.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 18.0 mm 22.0 mm 1.5 mm

16207

Price Range
£ 0.3827 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    18.0 mm
  • Overall Diameter
    22.0 mm
  • Commodity Code
    3926909790