Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Inside Diameter | Panel Thickness | Full Material | View | |
---|---|---|---|---|---|---|---|
£ 0.2352 - £ 0.4943 | Request the lead time here |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
||
16222 | £ 0.0866 - £ 0.1815 | 8419 In stock |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
Polyvinyl Chloride
|
|
£ 0.0598 - £ 0.136 | 17998 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
Polyvinyl Chloride
|
||
£ 0.1179 - £ 0.2479 | 30000 In stock |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
|
Polyvinyl Chloride
|
||
£ 0.1913 - £ 0.4039 | 1400 In stock |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
Polyvinyl Chloride
|
||
£ 0.2352 - £ 0.4943 | Request the lead time here |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
||
£ 0.309 - £ 0.6458 | 9800 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
Polyvinyl Chloride
|
||
£ 0.1417 - £ 0.146 | Request the lead time here |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
Polyvinyl Chloride
|
||
£ 0.102 - £ 0.215 | 6500 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
|
Polyvinyl Chloride
|
||
£ 0.1814 - £ 0.3827 | Request the lead time here |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
Polyvinyl Chloride
|
||
16206 | £ 0.1445 - £ 0.3029 | 25800 In stock |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
Polyvinyl Chloride
|
|
£ 0.7696 - £ 0.8022 | Request the lead time here |
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Polyvinyl Chloride
|
||
16221 | £ 0.0843 - £ 0.1772 | 71138 In stock |
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
|
Polyvinyl Chloride
|
|
£ 0.1271 - £ 0.2657 | Request the lead time here |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
Polyvinyl Chloride
|
||
16218 | £ 0.2352 - £ 0.4943 | 1150 In stock |
1.024 in
26.0 mm
|
0.866 in
22.0 mm
|
|
Polyvinyl Chloride
|
|
£ 0.309 - £ 0.6458 | 40100 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
Polyvinyl Chloride
|
||
16223 | £ 0.102 - £ 0.215 | 9000 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
|
Polyvinyl Chloride
|
|
£ 0.5797 - £ 0.6038 | 15800 In stock |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
Thermo Plastic Elastomer
|
||
£ 0.1179 - £ 0.2479 | 9000 In stock |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
|
Polyvinyl Chloride
|
||
£ 0.2537 - £ 0.2579 | Request the lead time here |
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
0.024 in
0.6 mm
|
Polyvinyl Chloride
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue