Menu Search

P Clips

In stock

A P Clip, commonly known as a P Clamp; is a one-piece solution used for the securing of cables, hoses and other tubing or pipes, temporarily or permanently.

P Clamps are frequently applied when chafing and damage are a likely possibility, in applications, such as; automotive, domestic appliance and electrical equipment - as well as a handy cable management component.

Our range features Steel P Clips, that have a Black Thermoplastic Elastomer (TPE) cushion. Steel finishes include; Cold Rolled Steel and Zinc Electroplated. These Steel Clamps have a temperature range between -40C up to +150C.

Also featured in our P-Clip offering are Aluminium Claps, available in simple but effective Aluminium Alloy or Aluminium Alloy with a Black Polyvinyl Chloride (PVC) coating.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter Maximum Compatible Cable Diameter View
£ 0.445 - £ 0.4535 1470 In stock
10.3 mm
£ 1.1509 - £ 1.1509 Request the lead time here
10.3 mm
£ 2.3245 - £ 2.3245 2033 In stock
10.3 mm
10172353 £ 1.4599 - £ 1.4883 1407 In stock
10.3 mm
10172223 £ 1.0106 - £ 1.0304 7717 In stock
10172209 £ 0.8518 - £ 0.8702 3118 In stock
£ 0.8646 - £ 0.8816 2221 In stock
10172292 £ 0.9879 - £ 1.0077 10500 In stock
£ 0.7257 - £ 0.7413 Request the lead time here
10.3 mm
£ 0.9525 - £ 0.9723 2715 In stock
10172360 £ 0.7129 - £ 0.7271 5725 In stock
10.3 mm
£ 1.0432 - £ 1.0432 Request the lead time here
£ 0.7087 - £ 0.7228 Request the lead time here
10.3 mm
10172179 £ 1.0971 - £ 1.0971 1975 In stock
£ 1.1594 - £ 1.1594 5434 In stock
10.3 mm
£ 0.7214 - £ 0.7356 896 In stock
10.3 mm
£ 1.1977 - £ 1.2218 3260 In stock
£ 0.90 - £ 0.9185 15500 In stock
£ 0.8816 - £ 0.90 500 In stock
£ 0.9142 - £ 0.9326 6117 In stock
  • of 2
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172407

Price Range
£ 0.4535 - £ 0.445

Stock Levels
1470 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172346

Price Range
£ 1.1509 - £ 1.1509

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172322

Price Range
£ 2.3245 - £ 2.3245

Stock Levels
2033 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172353

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
1407 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Cold Rolled Steel Black

10172223

Price Range
£ 1.0304 - £ 1.0106

Stock Levels
7717 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172209

Price Range
£ 0.8702 - £ 0.8518

Stock Levels
3118 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Cold Rolled Steel Black

10172216

Price Range
£ 0.8816 - £ 0.8646

Stock Levels
2221 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172292

Price Range
£ 1.0077 - £ 0.9879

Stock Levels
10500 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172377

Price Range
£ 0.7413 - £ 0.7257

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172285

Price Range
£ 0.9723 - £ 0.9525

Stock Levels
2715 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172360

Price Range
£ 0.7271 - £ 0.7129

Stock Levels
5725 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Cold Rolled Steel Black

10172308

Price Range
£ 1.0432 - £ 1.0432

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172384

Price Range
£ 0.7228 - £ 0.7087

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172179

Price Range
£ 1.0971 - £ 1.0971

Stock Levels
1975 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172339

Price Range
£ 1.1594 - £ 1.1594

Stock Levels
5434 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172391

Price Range
£ 0.7356 - £ 0.7214

Stock Levels
896 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172186

Price Range
£ 1.2218 - £ 1.1977

Stock Levels
3260 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Cold Rolled Steel Black

10172261

Price Range
£ 0.9185 - £ 0.90

Stock Levels
15500 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172254

Price Range
£ 0.90 - £ 0.8816

Stock Levels
500 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172278

Price Range
£ 0.9326 - £ 0.9142

Stock Levels
6117 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090