A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.178 - £ 0.2769 | Request the lead time here |
4.37 in
111.0 mm
|
4.528 in
115.0 mm
|
0.5 in
12.7 mm
|
4" GAS
|
|
||
| £ 0.3042 - £ 0.4733 | Request the lead time here |
5.197 in
132.0 mm
|
5.374 in
136.5 mm
|
0.512 in
13.0 mm
|
|
|
||
| £ 0.0528 - £ 0.0822 | Request the lead time here |
2.008 in
51.0 mm
|
2.205 in
56.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0459 - £ 0.0714 | Request the lead time here |
1.772 in
45.0 mm
|
2 in
50.8 mm
|
0.417 in
10.6 mm
|
|
|
||
| £ 0.0683 - £ 0.1063 | Request the lead time here |
2.441 in
62.0 mm
|
2.677 in
68.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.1187 - £ 0.1846 | Request the lead time here |
3.268 in
83.0 mm
|
3.406 in
86.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0888 - £ 0.1381 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0829 - £ 0.129 | Request the lead time here |
2.598 in
66.0 mm
|
2.835 in
72.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0095 - £ 0.0105 | Request the lead time here |
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
0.177 in
4.5 mm
|
|
|
||
| £ 0.0118 - £ 0.0184 | Request the lead time here |
0.354 in
9.0 mm
|
0.453 in
11.5 mm
|
0.295 in
7.5 mm
|
1/8'' GAS
|
|
||
| £ 0.0346 - £ 0.0538 | Request the lead time here |
1.398 in
35.5 mm
|
1.535 in
39.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0573 - £ 0.0891 | Request the lead time here |
2.126 in
54.0 mm
|
2.402 in
61.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0609 - £ 0.0947 | Request the lead time here |
2.244 in
57.0 mm
|
2.402 in
61.0 mm
|
0.394 in
10.0 mm
|
2" GAS
|
|
||
| £ 0.0123 - £ 0.0137 | Request the lead time here |
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
0.335 in
8.5 mm
|
|
|
||
| £ 0.016 - £ 0.0178 | Request the lead time here |
0.65 in
16.5 mm
|
0.768 in
19.5 mm
|
|
|
|
||
| £ 0.0167 - £ 0.0185 | Request the lead time here |
0.689 in
17.5 mm
|
0.827 in
21.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0245 - £ 0.0272 | Request the lead time here |
1.063 in
27.0 mm
|
1.22 in
31.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0126 - £ 0.0196 | Request the lead time here |
0.413 in
10.5 mm
|
0.531 in
13.5 mm
|
0.335 in
8.5 mm
|
|
DN10
|
||
| £ 0.0157 - £ 0.0174 | Request the lead time here |
0.63 in
16.0 mm
|
0.768 in
19.5 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0192 - £ 0.0299 | Request the lead time here |
0.827 in
21.0 mm
|
0.965 in
24.5 mm
|
0.433 in
11.0 mm
|
5/8" GAS
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue