A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0319 - £ 0.0496 | Request the lead time here |
1.319 in
33.5 mm
|
1.476 in
37.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0188 - £ 0.0293 | Request the lead time here |
0.807 in
20.5 mm
|
0.965 in
24.5 mm
|
0.413 in
10.5 mm
|
|
DN20
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.583 in
91.0 mm
|
3.661 in
93.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.74 in
95.0 mm
|
3.819 in
97.0 mm
|
0.354 in
9.0 mm
|
|
|
||
| £ 0.0975 - £ 0.1517 | Request the lead time here |
2.795 in
71.0 mm
|
2.933 in
74.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0109 - £ 0.017 | Request the lead time here |
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
|
||
| £ 0.0098 - £ 0.0109 | Request the lead time here |
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
|
|
||
| £ 0.3745 - £ 0.4162 | Request the lead time here |
|
|
|
|
|
||
| £ 0.5222 - £ 0.5802 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0255 - £ 0.0283 | Request the lead time here |
1.102 in
28.0 mm
|
1.28 in
32.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0497 - £ 0.0774 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0271 - £ 0.0422 | Request the lead time here |
1.161 in
29.5 mm
|
1.299 in
33.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.976 in
101.0 mm
|
4.134 in
105.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0742 - £ 0.1154 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
4.016 in
102.0 mm
|
4.173 in
106.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.178 - £ 0.2769 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1062 - £ 0.1653 | Request the lead time here |
2.874 in
73.0 mm
|
3.012 in
76.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.425 in
87.0 mm
|
3.563 in
90.5 mm
|
0.374 in
9.5 mm
|
3" GAS
|
|
||
| £ 0.02 - £ 0.0311 | Request the lead time here |
0.866 in
22.0 mm
|
1.004 in
25.5 mm
|
0.433 in
11.0 mm