Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Pipe Size | H | d | View | |
---|---|---|---|---|---|---|
£ 0.052 - £ 0.0809 | Request the lead time here |
|
0.839 in
21.3 mm
|
0.787 in
20.0 mm
|
||
£ 0.026 - £ 0.0405 | Request the lead time here |
|
0.78 in
19.8 mm
|
0.315 in
8.0 mm
|
||
£ 0.0706 - £ 0.1099 | Request the lead time here |
1"
|
0.756 in
19.2 mm
|
1.327 in
33.7 mm
|
||
£ 0.052 - £ 0.0809 | Request the lead time here |
|
0.709 in
18.0 mm
|
0.728 in
18.5 mm
|
||
£ 0.0468 - £ 0.0728 | Request the lead time here |
|
0.657 in
16.7 mm
|
0.61 in
15.5 mm
|
||
£ 0.0632 - £ 0.0983 | Request the lead time here |
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
||
£ 0.026 - £ 0.0405 | Request the lead time here |
|
0.728 in
18.5 mm
|
0.252 in
6.4 mm
|
||
£ 0.1071 - £ 0.1666 | Request the lead time here |
|
0.835 in
21.2 mm
|
1.752 in
44.5 mm
|
||
£ 0.0483 - £ 0.0752 | Request the lead time here |
|
0.657 in
16.7 mm
|
0.63 in
16.0 mm
|
||
£ 0.0595 - £ 0.0925 | Request the lead time here |
|
0.984 in
25.0 mm
|
1.024 in
26.0 mm
|
||
£ 0.0595 - £ 0.0925 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.945 in
24.0 mm
|
||
£ 0.0297 - £ 0.0462 | Request the lead time here |
|
0.74 in
18.8 mm
|
0.378 in
9.6 mm
|
||
£ 0.0409 - £ 0.0636 | Request the lead time here |
|
0.776 in
19.7 mm
|
0.453 in
11.5 mm
|
||
£ 0.2008 - £ 0.2231 | Request the lead time here |
|
1.102 in
28.0 mm
|
2.5 in
63.5 mm
|
||
£ 0.0409 - £ 0.0636 | Request the lead time here |
|
0.776 in
19.7 mm
|
0.433 in
11.0 mm
|
||
£ 0.026 - £ 0.0405 | Request the lead time here |
|
0.728 in
18.5 mm
|
0.276 in
7.0 mm
|
||
£ 0.026 - £ 0.0405 | Request the lead time here |
|
0.728 in
18.5 mm
|
0.236 in
6.0 mm
|
||
£ 0.0409 - £ 0.0636 | Request the lead time here |
1/8"
|
0.74 in
18.8 mm
|
0.394 in
10.0 mm
|
||
£ 0.0468 - £ 0.0728 | Request the lead time here |
|
0.657 in
16.7 mm
|
0.551 in
14.0 mm
|
||
£ 0.0409 - £ 0.0636 | Request the lead time here |
|
0.783 in
19.9 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue