Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | H | d | View | |
|---|---|---|---|---|---|---|
| £ 0.026 - £ 0.0405 | Request the lead time here |
|
0.78 in
19.8 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0468 - £ 0.0728 | Request the lead time here |
|
|
|
||
| £ 0.052 - £ 0.0809 | Request the lead time here |
|
0.709 in
18.0 mm
|
0.728 in
18.5 mm
|
||
| £ 0.0632 - £ 0.0983 | Request the lead time here |
|
|
|
||
| £ 0.0706 - £ 0.1099 | Request the lead time here |
|
|
|
||
| £ 0.1071 - £ 0.1666 | Request the lead time here |
|
|
|
||
| £ 0.2677 - £ 0.4165 | Request the lead time here |
|
1.142 in
29.0 mm
|
2.953 in
75.0 mm
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
|
|
|
||
| £ 0.6173 - £ 0.9603 | 175 In stock |
|
1.22 in
31.0 mm
|
3.937 in
100.0 mm
|
||
| £ 0.6173 - £ 0.6859 | Request the lead time here |
|
|
|
||
| £ 0.8181 - £ 1.2727 | Request the lead time here |
|
|
|
||
| £ 1.5619 - £ 2.4297 | Request the lead time here |
|
|
|
||
| £ 1.9338 - £ 3.0082 | Request the lead time here |
8"
|
1.756 in
44.6 mm
|
8.626 in
219.1 mm
|
||
| £ 6.6942 - £ 7.438 | Request the lead time here |
16"
|
2.492 in
63.3 mm
|
16 in
406.4 mm
|
||
| £ 0.026 - £ 0.0405 | Request the lead time here |
|
|
|
||
| £ 0.0468 - £ 0.0728 | Request the lead time here |
|
|
|
||
| £ 0.0595 - £ 0.0925 | Request the lead time here |
|
0.827 in
21.0 mm
|
1 in
25.4 mm
|
||
| £ 0.0632 - £ 0.0983 | Request the lead time here |
|
|
|
||
| £ 0.1071 - £ 0.1666 | Request the lead time here |
1 1/4"
|
0.996 in
25.3 mm
|
1.669 in
42.4 mm
|
||
| £ 0.1071 - £ 0.1666 | Request the lead time here |