Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | H | d | View | |
|---|---|---|---|---|---|---|
| £ 0.0706 - £ 0.0785 | Request the lead time here |
|
1.008 in
25.6 mm
|
1.575 in
40.0 mm
|
||
| £ 0.3131 - £ 0.4871 | Request the lead time here |
1 3/4"
|
|
|
||
| £ 0.026 - £ 0.0405 | Request the lead time here |
|
|
|
||
| £ 0.0446 - £ 0.0694 | Request the lead time here |
|
0.772 in
19.6 mm
|
0.472 in
12.0 mm
|
||
| £ 1.5619 - £ 2.4297 | Request the lead time here |
|
|
|
||
| £ 1.9338 - £ 3.0082 | Request the lead time here |
8"
|
1.756 in
44.6 mm
|
8.626 in
219.1 mm
|
||
| £ 0.052 - £ 0.0809 | Request the lead time here |
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.6173 - £ 0.9603 | 175 In stock |
|
1.22 in
31.0 mm
|
3.937 in
100.0 mm
|
||
| £ 0.6173 - £ 0.6859 | Request the lead time here |
|
|
|
||
| £ 0.8181 - £ 1.2727 | Request the lead time here |
|
|
|
||
| £ 0.0409 - £ 0.0636 | Request the lead time here |
|
0.783 in
19.9 mm
|
0.512 in
13.0 mm
|
||
| £ 0.8181 - £ 0.909 | Request the lead time here |
|
|
|
||
| £ 1.3388 - £ 1.4876 | Request the lead time here |
|
|
|
||
| £ 1.9338 - £ 2.1487 | Request the lead time here |
|
|
|
||
| £ 0.6173 - £ 0.9603 | Request the lead time here |
|
1.535 in
39.0 mm
|
4.921 in
125.0 mm
|
||
| £ 0.2677 - £ 0.4165 | Request the lead time here |
|
1.142 in
29.0 mm
|
2.953 in
75.0 mm
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
|
|
|
||
| £ 0.052 - £ 0.0809 | Request the lead time here |
|
0.819 in
20.8 mm
|
0.866 in
22.0 mm
|
||
| £ 0.0632 - £ 0.0983 | Request the lead time here |
3/4"
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
||
| £ 0.0706 - £ 0.1099 | Request the lead time here |
|
1.008 in
25.6 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue