Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | H | d | View | |
|---|---|---|---|---|---|---|
| £ 3.3173 - £ 3.6859 | Request the lead time here |
|
|
|
||
| £ 3.3173 - £ 5.1603 | Request the lead time here |
|
1.587 in
40.3 mm
|
9.843 in
250.0 mm
|
||
| £ 0.3131 - £ 0.4871 | Request the lead time here |
|
|
|
||
| £ 0.2157 - £ 0.2396 | Request the lead time here |
|
1.394 in
35.4 mm
|
2.756 in
70.0 mm
|
||
| £ 0.4165 - £ 0.4628 | Request the lead time here |
|
1.535 in
39.0 mm
|
3.74 in
95.0 mm
|
||
| £ 0.6173 - £ 0.9603 | Request the lead time here |
|
1.535 in
39.0 mm
|
4.921 in
125.0 mm
|
||
| £ 0.8181 - £ 0.909 | Request the lead time here |
|
|
|
||
| £ 1.9338 - £ 2.1487 | Request the lead time here |
|
1.996 in
50.7 mm
|
7.874 in
200.0 mm
|
||
| £ 0.8925 - £ 0.9917 | Request the lead time here |
|
|
|
||
| £ 13.0165 - £ 20.2479 | Request the lead time here |
24"
|
2.512 in
63.8 mm
|
24 in
609.6 mm
|
||
| £ 1.3388 - £ 1.4876 | Request the lead time here |
|
|
|
||
| £ 1.9338 - £ 2.1487 | Request the lead time here |
|
|
|
||
| £ 4.1652 - £ 6.4793 | Request the lead time here |
12"
|
1.949 in
49.5 mm
|
12.752 in
323.9 mm
|
||
| £ 0.6173 - £ 0.9603 | Request the lead time here |
3 1/2"
|
|
|
||
| £ 1.9338 - £ 2.1487 | Request the lead time here |
|
|
|
||
| £ 9.2975 - £ 14.4628 | Request the lead time here |
20"
|
2.657 in
67.5 mm
|
20 in
508.0 mm
|
||
| £ 0.0468 - £ 0.0728 | Request the lead time here |
|
|
|
||
| £ 0.052 - £ 0.0809 | Request the lead time here |
|
0.709 in
18.0 mm
|
0.728 in
18.5 mm
|
||
| £ 0.0632 - £ 0.0983 | Request the lead time here |
|
|
|
||
| £ 0.0706 - £ 0.1099 | Request the lead time here |