Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Pitbull Clamps are used to hold workpieces securely in place. It uses a clamping technology that blends the clamp's gripping force with the adaptability and flexibility of a vice.
It has a low grip height and positive downforce. The blunt tool steel edge is less likely to leave marks on workpieces, whilst the knife-edge version cuts into the material for more aggressive machining.
It enables quick and simple clamping without extra tools or excessive force. It can withstand temperatures ranging from -30 C to +80C. Suitable for metalworking, woodworking, or fabrication applications.
Material: Steel, Brass Series Code: SR12031, SR12032
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | Clamp Type | h3 | h2 | d1 | h1 | s1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 85.6086 - £ 114.1482 | Request the lead time here |
3.8
|
|
6.6
|
1.9
|
M2.5
|
3.6
|
0.2
|
||
| £ 89.862 - £ 119.8194 | Request the lead time here |
7.6
|
|
11.2
|
3.8
|
M6
|
7.1
|
0.6
|
||
| £ 92.5956 - £ 123.4608 | Request the lead time here |
5.1
|
|
8.6
|
2.6
|
M4
|
4.8
|
0.4
|
||
| £ 84.966 - £ 113.2812 | Request the lead time here |
15.24
|
|
19.6
|
9.5
|
M12
|
16.26
|
4.5
|
||
| £ 97.0632 - £ 129.4176 | Request the lead time here |
10.2
|
|
18.0
|
6.4
|
M10
|
11.4
|
1.3
|
||
| £ 89.862 - £ 119.8194 | Request the lead time here |
7.6
|
|
14.5
|
3.8
|
M6
|
7.1
|
0.6
|
||
| £ 97.0632 - £ 129.4176 | Request the lead time here |
10.16
|
|
18.0
|
6.4
|
M10
|
11.43
|
1.5
|
||
| £ 92.5956 - £ 123.4608 | Request the lead time here |
5.1
|
|
9.9
|
2.6
|
M4
|
4.8
|
0.4
|
||
| £ 89.862 - £ 119.8194 | Request the lead time here |
7.6
|
|
14.5
|
3.8
|
M6
|
7.1
|
0.6
|
||
| £ 92.5956 - £ 123.4608 | Request the lead time here |
5.1
|
|
9.9
|
2.6
|
M4
|
4.8
|
0.4
|
||
| £ 85.6086 - £ 114.1482 | Request the lead time here |
3.8
|
|
5.6
|
1.9
|
M2.5
|
3.6
|
0.2
|
||
| £ 85.6086 - £ 114.1482 | Request the lead time here |
3.8
|
|
6.6
|
1.9
|
M2.5
|
3.6
|
0.2
|
||
| £ 75.5106 - £ 100.6842 | Request the lead time here |
15.2
|
|
19.6
|
9.5
|
M12
|
16.3
|
1.9
|
||
| £ 97.0632 - £ 129.4176 | Request the lead time here |
10.2
|
|
18.0
|
6.4
|
M10
|
11.4
|
1.3
|
||
| £ 84.966 - £ 113.2812 | Request the lead time here |
15.2
|
|
19.6
|
9.5
|
M12
|
16.3
|
1.9