Menu Search

Push Fit End Caps PCR

In production

Push-Fit End Cap provides general protection for metric, BSP and UNF threads from contaminants such as dirt, dust and humidity. The pressure fit design allows for easy manual application, while ensuring a secure fit. It is ideal for a variety of applications in manufacturing, storage and for transportation of components.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFBPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability D H Thread Size Thread Standard View
£ 0.0339 - £ 0.0528 Request the lead time here
29.4 mm
17.7 mm
1-1/16" x 12
UNF
£ 0.0492 - £ 0.0766 Request the lead time here
32.7 mm
19.0 mm
1-3/16" x 12
UNF
£ 0.0345 - £ 0.0536 Request the lead time here
29.4 mm
17.7 mm
3/4 "
GAS
£ 0.0351 - £ 0.0546 Request the lead time here
24.9 mm
20.2 mm
7/8" x 14
UNF
£ 0.0492 - £ 0.0766 Request the lead time here
32.7 mm
19.0 mm
M30
Metric
£ 0.0384 - £ 0.0598 Request the lead time here
29.4 mm
17.7 mm
1" x 14
UNF
£ 0.0241 - £ 0.0268 Request the lead time here
19.7 mm
14.0 mm
M18
Metric
£ 0.0595 - £ 0.0662 Request the lead time here
45.0 mm
19.8 mm
M42
Metric
  • of 2
Push Fit End Cap 1-1/16" x 12 UNF LDPE - PCR Green

20751760

Price Range
£ 0.0528 - £ 0.0339

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • Thread Standard
    UNF
  • Thread Size
    1-1/16" x 12
  • Colour
    Green
Push Fit End Cap 1-3/16" x 12 UNF LDPE - PCR Green

20751807

Price Range
£ 0.0766 - £ 0.0492

Stock Levels
Request the lead time here
Attributes
  • D
    32.7 mm
  • H
    19.0 mm
  • Thread Standard
    UNF
  • Thread Size
    1-3/16" x 12
  • Colour
    Green
Push Fit End Cap 3/4 " GAS LDPE - PCR Green

20751937

Price Range
£ 0.0536 - £ 0.0345

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • Thread Standard
    GAS
  • Thread Size
    3/4 "
  • Colour
    Green
Push Fit End Cap 1" x 15 UNF LDPE - PCR Green

20752019

Price Range
£ 0.0546 - £ 0.0351

Stock Levels
Request the lead time here
Attributes
  • D
    24.9 mm
  • H
    20.2 mm
  • Thread Standard
    UNF
  • Thread Size
    7/8" x 14
  • Colour
    Green
Push Fit End Cap M30 LDPE - PCR Green

20751975

Price Range
£ 0.0766 - £ 0.0492

Stock Levels
Request the lead time here
Attributes
  • D
    32.7 mm
  • H
    19.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30
  • Colour
    Green
Push Fit End Cap 1" x 14 UNF LDPE - PCR Green

20751920

Price Range
£ 0.0598 - £ 0.0384

Stock Levels
Request the lead time here
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • Thread Standard
    UNF
  • Thread Size
    1" x 14
  • Colour
    Green
Push Fit End Cap M18 LDPE - PCR Green

20751913

Price Range
£ 0.0268 - £ 0.0241

Stock Levels
Request the lead time here
Attributes
  • D
    19.7 mm
  • H
    14.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M18
  • Colour
    Green
Push Fit End Cap M42 LDPE - PCR Green

20751999

Price Range
£ 0.0662 - £ 0.0595

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    19.8 mm
  • Thread Standard
    Metric
  • Thread Size
    M42
  • Colour
    Green