Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Material Head Height Panel Thickness Head Diameter Compatible Hole Diameter Range View
£ 0.0553 - £ 0.0682 Request the lead time here
Nylon 6/6
1.6 mm
6.4 mm
12.7 mm
6.1 - 6.4 mm
£ 0.0649 - £ 0.0801 Request the lead time here
Nylon 6/6
1.5 mm
11.1 mm
12.7 mm
6.1 - 6.4 mm
£ 0.0675 - £ 0.0834 Request the lead time here
Nylon 6/6
1.5 mm
1.6 mm
12.7 mm
6.2 - 6.4 mm
£ 0.0563 - £ 0.0695 Request the lead time here
Nylon 6/6
1.7 mm
9.5 mm
12.7 mm
6.1 - 6.4 mm
£ 0.0525 - £ 0.0648 626 In stock
Nylon 6/6
1.5 mm
16.2 mm
9.5 mm
4.6 - 4.8 mm
£ 0.0333 - £ 0.0412 Request the lead time here
Nylon 6/6
0.8 mm
8.1 mm
5.9 mm
3.0 - 3.2 mm
£ 0.0433 - £ 0.0535 Request the lead time here
Nylon 6/6
1 mm
1.7 mm
4.7 mm
2.3 - 2.4 mm
£ 0.0543 - £ 0.067 9448 In stock
Nylon 6/6
1 mm
8.4 mm
11.5 mm
6.1 - 6.5 mm
10224069 £ 0.0335 - £ 0.0413 4000 In stock
Nylon 6/6
1 mm
2.9 mm
6.4 mm
2.4 - 3.0 mm
£ 0.0239 - £ 0.0295 137245 In stock
Nylon 6/6
1.8 mm
11.4 mm
8.7 mm
4.1 - 4.4 mm
£ 0.0532 - £ 0.0657 Request the lead time here
Nylon 6/6
1.2 mm
3.2 mm
12.7 mm
6.1 - 6.4 mm
£ 0.0303 - £ 0.0374 Request the lead time here
Nylon 6/6
0.9 mm
3.1 mm
5.2 mm
3.0 - 3.2 mm
£ 0.0628 - £ 0.0775 1041 In stock
Nylon 6/6
1 mm
4.8 mm
5.2 mm
3.3 - 3.8 mm
£ 0.0735 - £ 0.0907 7210 In stock
Nylon 6/6
1.4 mm
8 mm
12.7 mm
6.1 - 6.4 mm
£ 0.4153 - £ 0.4323 1850 In stock
Nylon
2.7 mm
10.3 mm
15.0 mm
7.0 - 7.2 mm
£ 0.3756 - £ 0.3912 Request the lead time here
Nylon
2.7 mm
2.5 mm
12.7 mm
6.2 - 6.4 mm
£ 0.1828 - £ 0.1913 Request the lead time here
Nylon
2.7 mm
3.1 mm
8.0 mm
2.3 - 3.0 mm
£ 0.1856 - £ 0.1941 1350 In stock
Nylon
2.7 mm
1.6 mm
7.1 mm
2.4 - 2.5 mm
£ 0.1785 - £ 0.1856 Request the lead time here
Nylon
2.7 mm
8.1 mm
6.0 mm
3.0 - 3.2 mm
£ 0.2381 - £ 0.248 Request the lead time here
Nylon
2.7 mm
14.1 mm
8.7 mm
4.6 - 4.8 mm
  • of 6
Snap Rivet 6.4 mm 6.3 mm Nylon 6/6 Natural

10224366

Price Range
£ 0.0682 - £ 0.0553

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 11.1 mm 11.13 mm Nylon 6/6 Natural

10224441

Price Range
£ 0.0801 - £ 0.0649

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 0.252 in 1.6 mm 1.63 mm Nylon 6/6 Natural

10224311

Price Range
£ 0.0834 - £ 0.0675

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.2 - 6.4 mm
  • Panel Thickness Range
    1.6 mm
  • Anchor Length
    5.1 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.5 mm
Snap Rivet 9.5 mm 9.5 mm Nylon 6/6 Natural

10224397

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 16.2 mm 16.1 mm Nylon 6/6 Natural

10224045

Price Range
£ 0.0648 - £ 0.0525

Stock Levels
626 In stock
Attributes
  • Compatible Hole Diameter Range
    4.6 - 4.8 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 8.1 mm 8.1 mm Nylon 6/6 Natural

10224304

Price Range
£ 0.0412 - £ 0.0333

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.0 - 3.2 mm
  • Head Diameter
    5.9 mm
  • Head Height
    0.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 1.7 mm 1.68 mm Nylon 6/6 Natural

10224038

Price Range
£ 0.0535 - £ 0.0433

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    2.3 - 2.4 mm
  • Head Diameter
    4.7 mm
  • Head Height
    1 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 8.4 mm 8.3 mm Nylon 6/6 Natural

10365601

Price Range
£ 0.067 - £ 0.0543

Stock Levels
9448 In stock
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.5 mm
  • Head Diameter
    11.5 mm
  • Head Height
    1 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 2.9 mm 2.9 mm Nylon 6/6 Natural

10224069

Price Range
£ 0.0413 - £ 0.0335

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter Range
    2.4 - 3.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 11.4 mm 11.4 mm Nylon 6/6 Natural

10224151

Price Range
£ 0.0295 - £ 0.0239

Stock Levels
137245 In stock
Attributes
  • Compatible Hole Diameter Range
    4.1 - 4.4 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 0.241 in 3.2 mm 3.2 mm Nylon 6/6 Natural

10224335

Price Range
£ 0.0657 - £ 0.0532

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Panel Thickness Range
    3.2 mm
  • Anchor Length
    7.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.2 mm
Snap Rivet 3.1 mm 3.0 mm Nylon 6/6 Natural

10224137

Price Range
£ 0.0374 - £ 0.0303

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.0 - 3.2 mm
  • Head Diameter
    5.2 mm
  • Head Height
    0.9 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 4.8 mm 4.8 mm Nylon 6/6 Natural

10224090

Price Range
£ 0.0775 - £ 0.0628

Stock Levels
1041 In stock
Attributes
  • Compatible Hole Diameter Range
    3.3 - 3.8 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 8.0 mm 7.9 mm Nylon 6/6 Natural

10224373

Price Range
£ 0.0907 - £ 0.0735

Stock Levels
7210 In stock
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 7.2 mm 10.3 mm 10.3 mm Nylon Natural

10371022

Price Range
£ 0.4323 - £ 0.4153

Stock Levels
1850 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.2 mm
  • Anchor Length
    14.4 mm
  • Head Diameter
    15.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 6.4 mm 2.5 mm 2.5 mm Nylon Natural

10370988

Price Range
£ 0.3912 - £ 0.3756

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.2 - 6.4 mm
  • Anchor Length
    6.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 3.0 mm 3.1 mm 3.1 mm Nylon Natural

10370704

Price Range
£ 0.1913 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    2.3 - 3.0 mm
  • Anchor Length
    5.2 mm
  • Head Diameter
    8.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 2.5 mm 1.6 mm 1.6 mm Nylon Natural

10370711

Price Range
£ 0.1941 - £ 0.1856

Stock Levels
1350 In stock
Attributes
  • Compatible Hole Diameter Range
    2.4 - 2.5 mm
  • Anchor Length
    3.5 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 3.2 mm 8.1 mm 8.1 mm Nylon Natural

10370797

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.0 - 3.2 mm
  • Anchor Length
    10.2 mm
  • Head Diameter
    6.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 4.8 mm 14.1 mm 14.1 mm Nylon Natural

10370896

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.6 - 4.8 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural