Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our extensive Nylon Snap Rivet range that fits with a simple push, and have a tidy and smooth finish. Options made from Nylon 6, with a UL94 V2 flame resistance, or made from Nylon 6/66 with a flame resistance of UL94 V0. Also available in the Nylon Snap Rivets range are Heat Resistant Rivet Snaps made from Nylon 4/6 that have a UL94 V2 flame resistance rating.
Available are Pushing P Snap Rivets made from Black Polysulfone (PSU) that are UL94 HB flame rated. They can withstand temperatures up to 155C. Additionally, we also have a small selection of Spread Rivets, a fixing rivet for multiple panels, available in Clear K Resin or Black and White Polypropylene (PP).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10173145 | £ 0.0927 - £ 0.0985 | 163834 In stock |
Black
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
| £ 0.117 - £ 0.117 | Request the lead time here |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.413 in
10.5 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| £ 0.0759 - £ 0.0759 | Request the lead time here |
Black
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| £ 0.0799 - £ 0.085 | Request the lead time here |
Black
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.358 in
9.1 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| £ 0.0962 - £ 0.1023 | 28577 In stock |
Black
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 10173121 | £ 0.1203 - £ 0.1203 | Request the lead time here |
Black
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.551 in
14.0 mm
|
0.354 - 0.413 in
9.0 - 10.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
|
| £ 0.0745 - £ 0.0793 | Request the lead time here |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.358 in
9.1 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| £ 0.0962 - £ 0.1023 | 4000 In stock |
White
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 10172919 | £ 0.0737 - £ 0.0737 | 1680 In stock |
White
|
Nylon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
|
| 10173244 | £ 0.1167 - £ 0.1217 | 26950 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.413 in
10.5 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
| 10173046 | £ 0.0912 - £ 0.0912 | 284166 In stock |
Black
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
|
| £ 0.1031 - £ 0.1074 | Request the lead time here |
White
|
Nylon 6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.335 in
8.5 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 10173183 | £ 0.1031 - £ 0.1074 | 174000 In stock |
Black
|
Nylon 6
|
0.087 in
2.2 mm
|
0.354 in
9.0 mm
|
0.256 in
6.5 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
| 10173268 | £ 0.1209 - £ 0.1258 | 37026 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
|
| 10172681 | £ 0.1142 - £ 0.119 | 178000 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
|
| £ 0.0799 - £ 0.085 | Request the lead time here |
Black
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 10172940 | £ 0.0734 - £ 0.0781 | 7000 In stock |
Black
|
Nylon 6
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.28 in
7.1 mm
|
0.146 - 0.181 in
3.7 - 4.6 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
|
| £ 0.0714 - £ 0.0759 | 61193 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.083 - 0.118 in
2.1 - 3.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| £ 0.071 - £ 0.071 | 37576 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.201 in
5.1 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| £ 0.0839 - £ 0.0839 | Request the lead time here |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue