Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0516 - £ 0.0537 | 3000 In stock |
0.126 in
3.2 mm
|
Black
|
Nylon
|
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
||
£ 0.0713 - £ 0.0742 | Request the lead time here |
0.160 in
4.1 mm
|
Black
|
Nylon
|
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
£ 0.0857 - £ 0.0894 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.281 in
7.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
£ 0.0762 - £ 0.0795 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon
|
0.075 in
1.9 mm
|
0.281 in
7.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
||
61PR900000B | £ 0.0851 - £ 0.0887 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.189 in
4.8 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
|
£ 0.0305 - £ 0.0377 | Request the lead time here |
0.224 in
5.7 mm
|
Natural
|
Nylon
|
0.079 in
2 mm
|
0.378 in
9.6 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
PPR-6060B | £ 0.1092 - £ 0.1138 | Request the lead time here |
0.24 in
6.1 mm
|
Black
|
PE
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.098 - 0.161 in
2.5 - 4.1 mm
|
|
£ 0.1233 - £ 0.1284 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.28 in
7.1 mm
|
0.039 - 0.374 in
1.0 - 9.5 mm
|
||
£ 0.0538 - £ 0.0559 | 56750 In stock |
0.118 in
3.0 mm
|
White
|
Nylon
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
PPR-2 | £ 0.1573 - £ 0.1601 | 5643 In stock |
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm
|
|
£ 0.1984 - £ 0.2069 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
£ 0.1771 - £ 0.1842 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm
|
||
£ 0.0474 - £ 0.0494 | Request the lead time here |
0.118 in
3.0 mm
|
Natural
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
£ 0.1084 - £ 0.1129 | 900 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
£ 0.0739 - £ 0.0786 | Request the lead time here |
0.24 in
6.1 mm
|
White
|
PE
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.098 - 0.161 in
2.5 - 4.1 mm
|
||
£ 0.123 - £ 0.1281 | Request the lead time here |
0.276 in
7.0 mm
|
White
|
Nylon
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
£ 0.0691 - £ 0.0721 | 34000 In stock |
0.157 in
4.0 mm
|
White
|
Nylon
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
||
£ 0.0538 - £ 0.0559 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
Nylon
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
£ 0.4068 - £ 0.4238 | Request the lead time here |
0.28 in
7.1 mm
|
White
|
Nylon
|
0.098 in
2.5 mm
|
0.669 in
17.0 mm
|
0.157 - 0.472 in
4.0 - 12.0 mm
|
||
£ 0.0832 - £ 0.0867 | 117000 In stock |
0.197 in
5.0 mm
|
White
|
Nylon
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue