Menu Search

Push-In Rivets - Spreading Rivets

In stock

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
£ 0.3572 - £ 0.3727 35500 In stock
Black
Nylon 6/6
2.5 mm
18.0 mm
4.0 - 12.0 mm
£ 0.0609 - £ 0.0635 139752 In stock
Natural
Nylon 6/6
1.5 mm
6.5 mm
1.5 - 6.0 mm
£ 0.1328 - £ 0.1383 92630 In stock
Black
Nylon 6/6
3.0 mm
13.5 mm
3.0 - 10.0 mm
£ 0.3288 - £ 0.343 40 In stock
Black
Nylon 6/6
2.5 mm
8.7 mm
1.6 - 4.7 mm
£ 0.116 - £ 0.1209 Request the lead time here
Black
Nylon 6/6
2.0 mm
7.7 mm
2.0 - 5.5 mm
£ 0.0543 - £ 0.067 Request the lead time here
3.2 mm
Natural
Nylon 6/6
1.2 mm
4.7 mm
0.8 - 3.6 mm
£ 0.1771 - £ 0.1842 Request the lead time here
Black
Nylon 6/6
1.5 mm
10.9 mm
4.0 - 7.1 mm
£ 0.1084 - £ 0.1129 1978 In stock
Black
Nylon 6/6
4.7 mm
11.1 mm
1.5 - 6.4 mm
£ 0.0691 - £ 0.0721 16507 In stock
4.0 mm
White
Nylon
1.5 mm
6.5 mm
1.5 - 6.0 mm
£ 0.0739 - £ 0.0786 1046 In stock
5.1 mm
White
Nylon 6
2.8 mm
9.4 mm
4.1 - 5.1 mm
£ 0.0474 - £ 0.0494 92500 In stock
Natural
Nylon 6/6
1.3 mm
5.0 mm
1.0 - 4.0 mm
£ 0.0832 - £ 0.0867 4116 In stock
5.0 mm
White
Nylon
1.8 mm
8.5 mm
1.5 - 7.0 mm
£ 0.1516 - £ 0.1573 198587 In stock
8.0 mm
White
Nylon
3.0 mm
13.5 mm
3.0 - 10.0 mm
£ 0.2239 - £ 0.2324 1242 In stock
6.0 mm
White
Nylon
2.0 mm
11.0 mm
3.0 - 7.0 mm
10021859 £ 0.1573 - £ 0.1601 24192 In stock
Natural
Nylon 6/6
1.5 mm
10.9 mm
4.0 - 7.1 mm
£ 0.0538 - £ 0.0559 5223 In stock
3.0 mm
White
Nylon
1.3 mm
5.0 mm
1.0 - 4.0 mm
£ 0.1064 - £ 0.1108 12341 In stock
5.1 mm
White
Nylon
2.8 mm
9.4 mm
5.1 - 6.1 mm
£ 0.1064 - £ 0.1108 7937 In stock
Black
Nylon 6
2.8 mm
9.4 mm
5.1 - 6.1 mm
10163818 £ 0.1092 - £ 0.1138 21386 In stock
Black
PE
1.5 mm
10.9 mm
2.5 - 4.1 mm
£ 0.1984 - £ 0.2069 6964 In stock
Natural
Nylon 6/6
4.7 mm
11.1 mm
1.5 - 6.4 mm
  • of 5
Push-In Rivet 4.0 mm 12.0 mm Nylon 6/6 Black

10066492

Price Range
£ 0.3727 - £ 0.3572

Stock Levels
35500 In stock
Attributes
  • Anchor Length
    17.5 mm
  • Compatible Panel Thickness Range
    4.0 - 12.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    2.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 1.5 mm 6.0 mm Nylon 6/6 Natural

10066584

Price Range
£ 0.0635 - £ 0.0609

Stock Levels
139752 In stock
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 3.0 mm 10.0 mm Nylon 6/6 Black

10066676

Price Range
£ 0.1383 - £ 0.1328

Stock Levels
92630 In stock
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 1.6 mm 4.7 mm Nylon 6/6 Black

10066478

Price Range
£ 0.343 - £ 0.3288

Stock Levels
40 In stock
Attributes
  • Anchor Length
    7.4 mm
  • Compatible Panel Thickness Range
    1.6 - 4.7 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.5 mm
  • Rivet Type
    Spreading
Push-In Rivet 2.0 mm 5.5 mm Nylon 6/6 Black

10183977

Price Range
£ 0.1209 - £ 0.116

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.0 mm
  • Compatible Panel Thickness Range
    2.0 - 5.5 mm
  • Head Diameter
    7.7 mm
  • Head Height
    2.0 mm
  • Rivet Type
    Spreading
Push-In Rivet 3.2 mm 0.8 mm 3.6 mm Nylon 6/6 Natural

10406960

Price Range
£ 0.067 - £ 0.0543

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.8 mm
  • Compatible Hole Diameter
    3.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.6 mm
  • Head Diameter
    4.7 mm
  • Head Height
    1.2 mm
Push-In Rivet 4.0 mm 7.1 mm Nylon 6/6 Black

10163641

Price Range
£ 0.1842 - £ 0.1771

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.7 mm
  • Compatible Panel Thickness Range
    4.0 - 7.1 mm
  • Head Diameter
    10.9 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 1.5 mm 6.4 mm Nylon 6/6 Black

10163849

Price Range
£ 0.1129 - £ 0.1084

Stock Levels
1978 In stock
Attributes
  • Anchor Length
    9.3 mm
  • Compatible Panel Thickness Range
    1.5 - 6.4 mm
  • Head Diameter
    11.1 mm
  • Head Height
    4.7 mm
  • Rivet Type
    Spreading
Push-In Rivet 4.0 mm 1.5 mm 6.0 mm Nylon White

10119518

Price Range
£ 0.0721 - £ 0.0691

Stock Levels
16507 In stock
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Hole Diameter
    4.0 mm
  • Compatible Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
Push-In Rivet 5.1 mm 4.1 mm 5.1 mm Nylon 6 White

10163788

Price Range
£ 0.0786 - £ 0.0739

Stock Levels
1046 In stock
Attributes
  • Anchor Length
    7.1 mm
  • Compatible Hole Diameter
    5.1 mm
  • Compatible Panel Thickness Range
    4.1 - 5.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
Push-In Rivet 1.0 mm 4.0 mm Nylon 6/6 Natural

10066546

Price Range
£ 0.0494 - £ 0.0474

Stock Levels
92500 In stock
Attributes
  • Anchor Length
    5.7 mm
  • Compatible Panel Thickness Range
    1.0 - 4.0 mm
  • Head Diameter
    5.0 mm
  • Head Height
    1.3 mm
  • Rivet Type
    Spreading
Push-In Rivet 5.0 mm 1.5 mm 7.0 mm Nylon White

10119532

Price Range
£ 0.0867 - £ 0.0832

Stock Levels
4116 In stock
Attributes
  • Anchor Length
    9.2 mm
  • Compatible Hole Diameter
    5.0 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    1.8 mm
Push-In Rivet 8.0 mm 3.0 mm 10.0 mm Nylon White

10119594

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
198587 In stock
Attributes
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    8.0 mm
  • Compatible Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3.0 mm
Push-In Rivet 6.0 mm 3.0 mm 7.0 mm Nylon White

10119457

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
1242 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter
    6.0 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
Push-In Rivet 4.0 mm 7.1 mm Nylon 6/6 Natural

10021859

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
24192 In stock
Attributes
  • Anchor Length
    9.7 mm
  • Compatible Panel Thickness Range
    4.0 - 7.1 mm
  • Head Diameter
    10.9 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 3.0 mm 1.0 mm 4.0 mm Nylon White

10119471

Price Range
£ 0.0559 - £ 0.0538

Stock Levels
5223 In stock
Attributes
  • Anchor Length
    5.7 mm
  • Compatible Hole Diameter
    3.0 mm
  • Compatible Panel Thickness Range
    1.0 - 4.0 mm
  • Head Diameter
    5.0 mm
  • Head Height
    1.3 mm
Push-In Rivet 5.1 mm 5.1 mm 6.1 mm Nylon White

10163801

Price Range
£ 0.1108 - £ 0.1064

Stock Levels
12341 In stock
Attributes
  • Anchor Length
    8.1 mm
  • Compatible Hole Diameter
    5.1 mm
  • Compatible Panel Thickness Range
    5.1 - 6.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
Push-In Rivet 5.1 mm 6.1 mm Nylon 6 Black

10163795

Price Range
£ 0.1108 - £ 0.1064

Stock Levels
7937 In stock
Attributes
  • Anchor Length
    8.1 mm
  • Compatible Panel Thickness Range
    5.1 - 6.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 2.5 mm 4.1 mm PE Black

10163818

Price Range
£ 0.1138 - £ 0.1092

Stock Levels
21386 In stock
Attributes
  • Anchor Length
    6.1 mm
  • Compatible Panel Thickness Range
    2.5 - 4.1 mm
  • Head Diameter
    10.9 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Spreading Rivet
Push-In Rivet 1.5 mm 6.4 mm Nylon 6/6 Natural

10163832

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
6964 In stock
Attributes
  • Anchor Length
    9.3 mm
  • Compatible Panel Thickness Range
    1.5 - 6.4 mm
  • Head Diameter
    11.1 mm
  • Head Height
    4.7 mm
  • Rivet Type
    Spreading Rivet