Menu Search

Quick-Fit Connector Plugs

In stock

Quick-fit Connector Plugs are created to conform to SAE J2044 - 12 connectors for fuel systems. The plug offers protection from ingress of contaminants or potential leaks of fluid.

The ring tab is designed to cover the wall of the connector when fitted, and to be pulled out for easy and fast removal.

  • Ring tab is designed to cover the wall of the connector when fitted.
  • Helps quickly and easily connect wires, without needing special tools or equipment.
  • Used in industrial, HVAC, and plumbing applications.
Material: LDPE Colour: Yellow Series Code: SRF0009

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Essentra Part Number Price range Availability d h Thread Size D Thread Standard View
£ 0.0795 - £ 0.1238 25000 In stock
12.8 mm
35.0 mm
1/2 in
35.0 mm
SAE J2044
10351994 £ 0.0795 - £ 0.1238 Request the lead time here
17.9 mm
32.0 mm
18 in
37.0 mm
SAE J2044
£ 0.0795 - £ 0.1238 15600 In stock
15.8 mm
32.0 mm
5/8 in
37.0 mm
SAE J2044
£ 0.0397 - £ 0.0619 Request the lead time here
9.9 mm
32.0 mm
10 in
34.0 mm
SAE J2044
£ 0.0756 - £ 0.1176 10000 In stock
11.8 mm
34.5 mm
12 in
34.0 mm
SAE J2044
£ 0.0397 - £ 0.0619 5000 In stock
7.9 mm
30.0 mm
5/16 in
32.0 mm
SAE J2044
10347997 £ 0.0835 - £ 0.1299 Request the lead time here
23.90 mm
29.0 mm
24 in
46.0 mm
SAE J2044
£ 0.0346 - £ 0.0538 Request the lead time here
21.0 mm
30.0 mm
21 in
38.5 mm
SAE J2044
£ 0.0182 - £ 0.0283 Request the lead time here
6.3 mm
30.0 mm
1/4 in
31.0 mm
SAE J2044
£ 0.0334 - £ 0.0519 Request the lead time here
18.9 mm
32.3 mm
19
39.0 mm
SAE J2044
Quick-Fit Connector Plug 12.8 mm SAE J2044 1/2 in LDPE Yellow

10347973

Price Range
£ 0.1238 - £ 0.0795

Stock Levels
25000 In stock
Attributes
  • d
    12.8 mm
  • D
    35.0 mm
  • h
    35.0 mm
  • Series
    SAE J2044
  • Thread Size
    1/2 in
Quick-Fit Connector Plug 17.9 mm SAE J2044 18 in LDPE Yellow

10351994

Price Range
£ 0.1238 - £ 0.0795

Stock Levels
Request the lead time here
Attributes
  • d
    17.9 mm
  • D
    37.0 mm
  • h
    32.0 mm
  • Series
    SAE J2044
  • Thread Size
    18 in
Quick-Fit Connector Plug 15.8 mm SAE J2044 5/8 in LDPE Yellow

10347980

Price Range
£ 0.1238 - £ 0.0795

Stock Levels
15600 In stock
Attributes
  • d
    15.8 mm
  • D
    37.0 mm
  • h
    32.0 mm
  • Series
    SAE J2044
  • Thread Size
    5/8 in
Quick-Fit Connector Plug 9.9 mm SAE J2044 10 in LDPE Yellow

10351987

Price Range
£ 0.0619 - £ 0.0397

Stock Levels
Request the lead time here
Attributes
  • d
    9.9 mm
  • D
    34.0 mm
  • h
    32.0 mm
  • Series
    SAE J2044
  • Thread Size
    10 in
Quick-Fit Connector Plug 11.8 mm SAE J2044 12 in LDPE Yellow

10347966

Price Range
£ 0.1176 - £ 0.0756

Stock Levels
10000 In stock
Attributes
  • d
    11.8 mm
  • D
    34.0 mm
  • h
    34.5 mm
  • Series
    SAE J2044
  • Thread Size
    12 in
Quick-Fit Connector Plug 7.9 mm SAE J2044 5/16 in LDPE Yellow

10351963

Price Range
£ 0.0619 - £ 0.0397

Stock Levels
5000 In stock
Attributes
  • d
    7.9 mm
  • D
    32.0 mm
  • h
    30.0 mm
  • Series
    SAE J2044
  • Thread Size
    5/16 in
Quick-Fit Connector Plug 23.90 mm SAE J2044 24 in LDPE Yellow

10347997

Price Range
£ 0.1299 - £ 0.0835

Stock Levels
Request the lead time here
Attributes
  • d
    23.90 mm
  • D
    46.0 mm
  • h
    29.0 mm
  • Series
    SAE J2044
  • Thread Size
    24 in
Quick-Fit Connector Plug 21.0 mm SAE J2044 21 in LDPE Yellow

20592615

Price Range
£ 0.0538 - £ 0.0346

Stock Levels
Request the lead time here
Attributes
  • d
    21.0 mm
  • D
    38.5 mm
  • h
    30.0 mm
  • Series
    SAE J2044
  • Thread Size
    21 in
Quick-Fit Connector Plug 6.3 mm SAE J2044 1/4 in LDPE Yellow

20592592

Price Range
£ 0.0283 - £ 0.0182

Stock Levels
Request the lead time here
Attributes
  • d
    6.3 mm
  • D
    31.0 mm
  • h
    30.0 mm
  • Series
    SAE J2044
  • Thread Size
    1/4 in
Quick-Fit Connector Plug 18.9 mm SAE J2044 LDPE Yellow

20592608

Price Range
£ 0.0519 - £ 0.0334

Stock Levels
Request the lead time here
Attributes
  • d
    18.9 mm
  • D
    39.0 mm
  • h
    32.3 mm
  • Series
    SAE J2044
  • Thread Size
    19