Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Release Plugs provide secure sealing for hoses. They remain attached during use. Designed as male fittings for ISO A and ISO B series. Can withstand temperatures from -40C up to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1182
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Series | Colour | D | Size | d | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6257 - £ 0.6257 | Request the lead time here |
ISO B
|
Red
|
0.906 in
23.0 mm
|
|
0.61 in
15.5 mm
|
ISO B
|
||
| £ 0.9609 - £ 0.9609 | Request the lead time here |
ISO A
|
Yellow
|
1.417 in
36.0 mm
|
|
1.142 in
29.0 mm
|
ISO A
|
||
| £ 0.9609 - £ 0.9609 | Request the lead time here |
ISO A
|
Blue
|
1.417 in
36.0 mm
|
|
1.142 in
29.0 mm
|
ISO A
|
||
| Request the lead time here |
ISO A
|
Green
|
0.906 in
23.0 mm
|
|
0.72 in
18.3 mm
|
ISO A
|
|||
| £ 0.9609 - £ 0.9609 | Request the lead time here |
ISO A
|
Red
|
1.417 in
36.0 mm
|
|
1.142 in
29.0 mm
|
ISO A
|
||
| £ 0.6474 - £ 0.6474 | Request the lead time here |
ISO A
|
Yellow
|
0.906 in
23.0 mm
|
|
0.72 in
18.3 mm
|
ISO A
|
||
| £ 0.6474 - £ 0.6474 | Request the lead time here |
ISO B
|
Blue
|
0.906 in
23.0 mm
|
|
0.787 in
20.0 mm
|
ISO B
|
||
| £ 1.0934 - £ 1.0934 | Request the lead time here |
ISO A
|
Yellow
|
1.102 in
28.0 mm
|
|
0.929 in
23.6 mm
|
ISO A
|
||
| Request the lead time here |
ISO A
|
Green
|
0.787 in
20.0 mm
|
|
0.5 in
12.7 mm
|
ISO A
|
|||
| Request the lead time here |
ISO B
|
Green
|
1.457 in
37.0 mm
|
|
1.287 in
32.7 mm
|
ISO B
|
|||
| 10293751 | £ 0.6257 - £ 0.6257 | Request the lead time here |
ISO A
|
Yellow
|
0.787 in
20.0 mm
|
|
0.5 in
12.7 mm
|
ISO A
|
|
| £ 0.6474 - £ 0.6474 | 2421 In stock |
ISO B
|
Red
|
0.906 in
23.0 mm
|
|
0.787 in
20.0 mm
|
ISO B
|
||
| £ 1.1903 - £ 1.1903 | Request the lead time here |
ISO A
|
Yellow
|
1.496 in
38.0 mm
|
1.000 in
25.4 mm
|
1.437 in
36.5 mm
|
ISO A
|
||
| Request the lead time here |
ISO B
|
Green
|
1.732 in
44.0 mm
|
1.000 in
25.4 mm
|
1.594 in
40.5 mm
|
ISO B
|
|||
| £ 0.9609 - £ 0.9609 | Request the lead time here |
ISO B
|
Yellow
|
1.457 in
37.0 mm
|
|
1.287 in
32.7 mm
|
ISO B
|
||
| £ 0.6474 - £ 0.6474 | Request the lead time here |
ISO A
|
Red
|
0.906 in
23.0 mm
|
|
0.72 in
18.3 mm
|
ISO A
|
||
| £ 1.1903 - £ 1.1903 | Request the lead time here |
ISO B
|
Red
|
1.732 in
44.0 mm
|
1 in
25.4 mm
|
1.594 in
40.5 mm
|
ISO B
|
||
| £ 1.0934 - £ 1.0934 | Request the lead time here |
ISO B
|
Yellow
|
1.102 in
28.0 mm
|
|
1.012 in
25.7 mm
|
ISO B
|
||
| £ 1.1903 - £ 1.1903 | Request the lead time here |
ISO B
|
Yellow
|
1.732 in
44.0 mm
|
1.000 in
25.4 mm
|
1.594 in
40.5 mm
|
ISO B
|
||
| Request the lead time here |
ISO B
|
Green
|
1.102 in
28.0 mm
|
|
1.012 in
25.7 mm
|
ISO B
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue