Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
69 results
Product SKUs information
Item Code Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.6426 - £ 0.9996 Request the lead time here
100.0 mm
24.0 mm
Black
120.0 mm
6.0 mm
6.0 mm
3.5 mm
£ 0.2309 - £ 0.3592 Request the lead time here
30.0 mm
14.5 mm
Black
120.0 mm
5.0 mm
2.0 mm
1.5 mm
£ 0.0958 - £ 0.1491 Request the lead time here
30.0 mm
15.0 mm
Black
60.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.2626 - £ 0.4085 Request the lead time here
50.0 mm
18.0 mm
Black
80.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.105 - £ 0.1633 Request the lead time here
30.0 mm
14.4 mm
Black
60.0 mm
5.0 mm
4.0 mm
2.5 mm
£ 0.1551 - £ 0.2413 Request the lead time here
40.0 mm
14.5 mm
Black
80.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.3623 - £ 0.5636 Request the lead time here
50.0 mm
22.0 mm
Black
90.0 mm
6.0 mm
4.5 mm
2.0 mm
£ 0.1836 - £ 0.2856 Request the lead time here
40.0 mm
24.5 mm
Black
80.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.2653 - £ 0.4127 Request the lead time here
30.0 mm
15.0 mm
Black
100.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.2638 - £ 0.4104 Request the lead time here
50.0 mm
21.5 mm
Black
120.0 mm
6.0 mm
5.5 mm
3.0 mm
£ 0.3417 - £ 0.5315 Request the lead time here
60.0 mm
24.0 mm
Black
100.0 mm
6.0 mm
4.5 mm
1.5 mm
£ 0.4131 - £ 0.6426 Request the lead time here
80.0 mm
25.0 mm
Black
120.0 mm
7.0 mm
8.0 mm
5.0 mm
£ 0.8262 - £ 1.2852 308 In stock
100.0 mm
27.0 mm
Black
150.0 mm
7.0 mm
5.0 mm
1.5 mm
£ 0.3417 - £ 0.5315 Request the lead time here
40.0 mm
14.5 mm
Black
100.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.6655 - £ 1.0353 Request the lead time here
50.0 mm
28.0 mm
Black
150.0 mm
6.0 mm
4.0 mm
2.0 mm
£ 0.4131 - £ 0.6426 Request the lead time here
30.0 mm
21.5 mm
Black
150.0 mm
6.0 mm
3.0 mm
1.5 mm
£ 0.6655 - £ 1.0353 Request the lead time here
50.0 mm
28.0 mm
Black
150.0 mm
6.0 mm
6.0 mm
4.0 mm
£ 0.0989 - £ 0.1538 Request the lead time here
25.0 mm
18.0 mm
Black
70.0 mm
5.0 mm
2.5 mm
1.5 mm
£ 0.3588 - £ 0.5581 Request the lead time here
45.0 mm
15.0 mm
Black
90.0 mm
5.0 mm
4.0 mm
2.0 mm
£ 0.3565 - £ 0.5546 Request the lead time here
40.0 mm
15.0 mm
Black
90.0 mm
5.0 mm
4.0 mm
2.0 mm
  • of 4
Rectangular Tube Insert 120.0 mm 100.0 mm Black LDPE

20591335

Price Range
£ 0.9996 - £ 0.6426

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    100.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
Rectangular Tube Insert Black LDPE

20591274

Price Range
£ 0.3592 - £ 0.2309

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    30.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE

20590963

Price Range
£ 0.1491 - £ 0.0958

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm 1.5 mm 4.0 mm Black LDPE

20591106

Price Range
£ 0.4085 - £ 0.2626

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 2.5 mm 4.0 mm Black LDPE

20590970

Price Range
£ 0.1633 - £ 0.105

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h
    14.4 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm Black LDPE

20591083

Price Range
£ 0.2413 - £ 0.1551

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 90.0 mm 50.0 mm 2.0 mm 4.5 mm Black LDPE

20591175

Price Range
£ 0.5636 - £ 0.3623

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 3.0 mm 5.0 mm Black LDPE

20591090

Price Range
£ 0.2856 - £ 0.1836

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 100.0 mm 30.0 mm Black LDPE

20591212

Price Range
£ 0.4127 - £ 0.2653

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591298

Price Range
£ 0.4104 - £ 0.2638

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    50.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert Black LDPE

20591243

Price Range
£ 0.5315 - £ 0.3417

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    60.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591328

Price Range
£ 0.6426 - £ 0.4131

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h
    25.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    5.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm Black LDPE

20591397

Price Range
£ 1.2852 - £ 0.8262

Stock Levels
308 In stock
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h
    27.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 40.0 mm Black LDPE

20591229

Price Range
£ 0.5315 - £ 0.3417

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591373

Price Range
£ 1.0353 - £ 0.6655

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h
    28.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert Black LDPE

20591359

Price Range
£ 0.6426 - £ 0.4131

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    30.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591380

Price Range
£ 1.0353 - £ 0.6655

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h
    28.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    4.0 mm
Rectangular Tube Insert 70.0 mm 25.0 mm 1.5 mm 2.5 mm Black LDPE

20591021

Price Range
£ 0.1538 - £ 0.0989

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    25.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 90.0 mm 45.0 mm 2.0 mm 4.0 mm Black LDPE

20591168

Price Range
£ 0.5581 - £ 0.3588

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    45.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 90.0 mm 40.0 mm 2.0 mm 4.0 mm Black LDPE

20591151

Price Range
£ 0.5546 - £ 0.3565

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    40.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm