20771119
20771119
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.117 |
| 2500 + | £ 0.1053 |
| A | 80.0 mm |
|---|---|
| A | 3.15 in |
| B | 20.0 mm |
| B | 0.787 in |
| h | 18.0 mm |
| h | 0.709 in |
| h1 | 5.0 mm |
| h1 | 0.197 in |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Maximum Wall Thickness | 3.0 mm |
| Maximum Wall Thickness | 0.118 in |
| Material | LDPE - PIR |
| Colour | White |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue