Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
217 results
Product SKUs information
Essentra Part Number Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.6272 - £ 0.9756 Request the lead time here
80.0 mm
19.0 mm
Black
100.0 mm
6.5 mm
5.5 mm
3.0 mm
£ 0.2117 - £ 0.3294 1200 In stock
20.0 mm
14.5 mm
Black
90.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.3623 - £ 0.5636 Request the lead time here
50.0 mm
22.0 mm
Black
90.0 mm
6.0 mm
4.5 mm
2.0 mm
£ 0.1535 - £ 0.2389 Request the lead time here
25.0 mm
18.0 mm
Black
85.0 mm
5.0 mm
5.5 mm
3.5 mm
£ 0.1546 - £ 0.2405 Request the lead time here
40.0 mm
18.0 mm
Black
70.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.2626 - £ 0.4085 Request the lead time here
50.0 mm
18.0 mm
Black
80.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.1973 - £ 0.3069 Request the lead time here
60.0 mm
24.5 mm
Black
80.0 mm
5.0 mm
5.5 mm
3.5 mm
£ 0.1291 - £ 0.2009 Request the lead time here
30.0 mm
14.5 mm
Black
80.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.1836 - £ 0.2856 Request the lead time here
40.0 mm
24.5 mm
Black
80.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.0868 - £ 0.1351 Request the lead time here
20.0 mm
14.5 mm
Black
60.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.2197 - £ 0.3418 945 In stock
25.0 mm
15.0 mm
Black
100.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 1.4412 - £ 1.6013 Request the lead time here
40.0 mm
21.5 mm
White
140.0 mm
6.0 mm
4.5 mm
2.0 mm
£ 0.1758 - £ 0.1953 Request the lead time here
60.0 mm
24.5 mm
White
80.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.1194 - £ 0.1327 Request the lead time here
20.0 mm
19.0 mm
Grey
70.0 mm
5.0 mm
3.5 mm
1.0 mm
£ 0.1257 - £ 0.1397 Request the lead time here
30.0 mm
18.0 mm
Grey
70.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.2574 - £ 0.286 Request the lead time here
50.0 mm
18.0 mm
White
80.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.1468 - £ 0.1631 3000 In stock
40.0 mm
14.0 mm
Grey
60.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.1257 - £ 0.1397 Request the lead time here
30.0 mm
18.0 mm
White
70.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.3552 - £ 0.3947 Request the lead time here
50.0 mm
22.0 mm
White
90.0 mm
6.0 mm
4.5 mm
2.0 mm
£ 0.1053 - £ 0.117 Request the lead time here
20.0 mm
18.0 mm
White
80.0 mm
5.0 mm
3.0 mm
1.0 mm
  • of 11
Rectangular Tube Insert Black LDPE

20591250

Price Range
£ 0.9756 - £ 0.6272

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h
    19.0 mm
  • h1
    6.5 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 90.0 mm 20.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20591144

Price Range
£ 0.3294 - £ 0.2117

Stock Levels
1200 In stock
Attributes
  • A
    90.0 mm
  • B
    20.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 90.0 mm 50.0 mm 2.0 mm 4.5 mm Black LDPE - PIR

20591175

Price Range
£ 0.5636 - £ 0.3623

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 85.0 mm 25.0 mm 3.5 mm 5.5 mm Black LDPE - PIR

20591137

Price Range
£ 0.2389 - £ 0.1535

Stock Levels
Request the lead time here
Attributes
  • A
    85.0 mm
  • B
    25.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.5 mm
Rectangular Tube Insert 70.0 mm 40.0 mm 1.5 mm 3.0 mm Black LDPE - PIR

20591045

Price Range
£ 0.2405 - £ 0.1546

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    40.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 80.0 mm 50.0 mm 1.5 mm 4.0 mm Black LDPE - PIR

20591106

Price Range
£ 0.4085 - £ 0.2626

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 80.0 mm 60.0 mm 3.5 mm 5.5 mm Black LDPE - PIR

20591120

Price Range
£ 0.3069 - £ 0.1973

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.5 mm
Rectangular Tube Insert 80.0 mm 30.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20591076

Price Range
£ 0.2009 - £ 0.1291

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    30.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20591090

Price Range
£ 0.2856 - £ 0.1836

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 60.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590949

Price Range
£ 0.1351 - £ 0.0868

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 100.0 mm 25.0 mm Black LDPE

20591205

Price Range
£ 0.3418 - £ 0.2197

Stock Levels
945 In stock
Attributes
  • A
    100.0 mm
  • B
    25.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 140.0 mm 40.0 mm White LDPE

20771690

Price Range
£ 1.6013 - £ 1.4412

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    40.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm White LDPE - PIR

20771515

Price Range
£ 0.1953 - £ 0.1758

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 70.0 mm 20.0 mm Grey LDPE - PIR

20770877

Price Range
£ 0.1327 - £ 0.1194

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    20.0 mm
  • h
    19.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 70.0 mm 30.0 mm Grey LDPE - PIR

20770938

Price Range
£ 0.1397 - £ 0.1257

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    30.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm White LDPE - PIR

20771478

Price Range
£ 0.286 - £ 0.2574

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 60.0 mm 40.0 mm Grey LDPE - PIR

20770655

Price Range
£ 0.1631 - £ 0.1468

Stock Levels
3000 In stock
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h
    14.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 70.0 mm 30.0 mm White LDPE - PIR

20770952

Price Range
£ 0.1397 - £ 0.1257

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    30.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 90.0 mm 50.0 mm White LDPE - PIR

20771591

Price Range
£ 0.3947 - £ 0.3552

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 80.0 mm 20.0 mm White LDPE - PIR

20771119

Price Range
£ 0.117 - £ 0.1053

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    20.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm