Menu Search

Ribbed Pipe-End Plugs PCR

In production

Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Item Code Price range Availability Nominal Pipe Size D H Pipe Diameter View
£ 0.1387 - £ 0.2157 Request the lead time here
44.0 mm
30.8 mm
£ 1.0591 - £ 1.1767 Request the lead time here
8"
218.0 mm
40.0 mm
219.1 mm
£ 0.5704 - £ 0.6338 Request the lead time here
5 1/2"
152.0 mm
35.0 mm
152.4 mm
£ 0.0426 - £ 0.0663 Request the lead time here
14.7 mm
20.0 mm
15.0 mm
£ 0.1877 - £ 0.2919 Request the lead time here
1 1/4"
41.0 mm
30.8 mm
£ 0.2431 - £ 0.3782 Request the lead time here
53.7 mm
25.0 mm
54.0 mm
£ 0.0704 - £ 0.1095 Request the lead time here
1/2"
20.8 mm
31.4 mm
21.3 mm
£ 0.0277 - £ 0.0431 Request the lead time here
7.0 mm
12.0 mm
7.0 mm
£ 0.1173 - £ 0.1825 Request the lead time here
1"
32.5 mm
30.8 mm
33.7 mm
£ 0.4053 - £ 0.6304 Request the lead time here
2 1/2"
75.0 mm
30.0 mm
£ 0.4511 - £ 0.5013 Request the lead time here
130.0 mm
35.0 mm
130.0 mm
£ 0.0555 - £ 0.0863 Request the lead time here
17.7 mm
20.0 mm
18.0 mm
£ 0.064 - £ 0.0995 Request the lead time here
19.7 mm
31.4 mm
20.0 mm
£ 0.2627 - £ 0.4087 Request the lead time here
49.7 mm
25.0 mm
50.0 mm
£ 2.1377 - £ 2.3752 Request the lead time here
12"
323.0 mm
40.0 mm
323.9 mm
£ 0.0341 - £ 0.0531 Request the lead time here
9.9 mm
11.5 mm
10.0 mm
£ 0.0704 - £ 0.1095 Request the lead time here
21.7 mm
31.4 mm
22.0 mm
£ 0.122 - £ 0.1898 Request the lead time here
34.7 mm
30.8 mm
35.0 mm
£ 0.1739 - £ 0.2706 Request the lead time here
56.5 mm
25.0 mm
57.0 mm
£ 0.0422 - £ 0.0657 Request the lead time here
11.7 mm
20.0 mm
12.0 mm
  • of 3
Ribbed Pipe-End Plug 44.5 mm-45.4 mm LDPE - PCR Green

20749583

Price Range
£ 0.2157 - £ 0.1387

Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Ribbed Pipe-End Plug 219.1 mm LDPE - PCR Green

20749729

Price Range
£ 1.1767 - £ 1.0591

Stock Levels
Request the lead time here
Attributes
  • D
    218.0 mm
  • H
    40.0 mm
  • Pipe Diameter
    219.1 mm
  • Nominal Pipe Size
    8"
  • Colour
    Green
Ribbed Pipe-End Plug 152.4 mm LDPE - PCR Green

20749675

Price Range
£ 0.6338 - £ 0.5704

Stock Levels
Request the lead time here
Attributes
  • D
    152.0 mm
  • H
    35.0 mm
  • Pipe Diameter
    152.4 mm
  • Nominal Pipe Size
    5 1/2"
  • Colour
    Green
Ribbed Pipe-End Plug 15.0 mm LDPE - PCR Green

20749316

Price Range
£ 0.0663 - £ 0.0426

Stock Levels
Request the lead time here
Attributes
  • D
    14.7 mm
  • H
    20.0 mm
  • Pipe Diameter
    15.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 42.4 mm-41.3 mm LDPE - PCR Green

20749446

Price Range
£ 0.2919 - £ 0.1877

Stock Levels
Request the lead time here
Attributes
  • D
    41.0 mm
  • H
    30.8 mm
  • Nominal Pipe Size
    1 1/4"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 54.0 mm LDPE - PCR Green

20749477

Price Range
£ 0.3782 - £ 0.2431

Stock Levels
Request the lead time here
Attributes
  • D
    53.7 mm
  • H
    25.0 mm
  • Pipe Diameter
    54.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 21.3 mm LDPE - PCR Green

20749347

Price Range
£ 0.1095 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • D
    20.8 mm
  • H
    31.4 mm
  • Pipe Diameter
    21.3 mm
  • Nominal Pipe Size
    1/2"
  • Colour
    Green
Ribbed Pipe-End Plug 7.0 mm LDPE - PCR Green

20749576

Price Range
£ 0.0431 - £ 0.0277

Stock Levels
Request the lead time here
Attributes
  • D
    7.0 mm
  • H
    12.0 mm
  • Pipe Diameter
    7.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 33.7 mm LDPE - PCR Green

20749408

Price Range
£ 0.1825 - £ 0.1173

Stock Levels
Request the lead time here
Attributes
  • D
    32.5 mm
  • H
    30.8 mm
  • Pipe Diameter
    33.7 mm
  • Nominal Pipe Size
    1"
  • Colour
    Green
Ribbed Pipe-End Plug 76.2 mm-75.0 mm LDPE - PCR Green

20749514

Price Range
£ 0.6304 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • H
    30.0 mm
  • Nominal Pipe Size
    2 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 130.0 mm LDPE - PCR Green

20749651

Price Range
£ 0.5013 - £ 0.4511

Stock Levels
Request the lead time here
Attributes
  • D
    130.0 mm
  • H
    35.0 mm
  • Pipe Diameter
    130.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 18.0 mm LDPE - PCR Green

20749323

Price Range
£ 0.0863 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • D
    17.7 mm
  • H
    20.0 mm
  • Pipe Diameter
    18.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 20.0 mm LDPE - PCR Green

20749330

Price Range
£ 0.0995 - £ 0.064

Stock Levels
Request the lead time here
Attributes
  • D
    19.7 mm
  • H
    31.4 mm
  • Pipe Diameter
    20.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 50.0 mm LDPE - PCR Green

20749460

Price Range
£ 0.4087 - £ 0.2627

Stock Levels
Request the lead time here
Attributes
  • D
    49.7 mm
  • H
    25.0 mm
  • Pipe Diameter
    50.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 323.9 mm LDPE - PCR Green

20749743

Price Range
£ 2.3752 - £ 2.1377

Stock Levels
Request the lead time here
Attributes
  • D
    323.0 mm
  • H
    40.0 mm
  • Pipe Diameter
    323.9 mm
  • Nominal Pipe Size
    12"
  • Colour
    Green
Ribbed Pipe-End Plug 10.0 mm LDPE - PCR Green

20749293

Price Range
£ 0.0531 - £ 0.0341

Stock Levels
Request the lead time here
Attributes
  • D
    9.9 mm
  • H
    11.5 mm
  • Pipe Diameter
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 22.0 mm LDPE - PCR Green

20749354

Price Range
£ 0.1095 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • D
    21.7 mm
  • H
    31.4 mm
  • Pipe Diameter
    22.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 35.0 mm LDPE - PCR Green

20749415

Price Range
£ 0.1898 - £ 0.122

Stock Levels
Request the lead time here
Attributes
  • D
    34.7 mm
  • H
    30.8 mm
  • Pipe Diameter
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 57.0 mm LDPE - PCR Green

20749590

Price Range
£ 0.2706 - £ 0.1739

Stock Levels
Request the lead time here
Attributes
  • D
    56.5 mm
  • H
    25.0 mm
  • Pipe Diameter
    57.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 12.0 mm LDPE - PCR Green

20749309

Price Range
£ 0.0657 - £ 0.0422

Stock Levels
Request the lead time here
Attributes
  • D
    11.7 mm
  • H
    20.0 mm
  • Pipe Diameter
    12.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR