Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.
The are ideal for mechanical and engineering applications in a wide range of industries.
Material: LDPE - PIR, LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | H | Type | d2 | View | |
|---|---|---|---|---|---|---|---|---|
| 10074497 | £ 0.036 - £ 0.0954 | 17500 In stock |
0.5 in
12.7 mm
|
|
0.48 in
12.2 mm
|
1
|
0.5 in
12.7 mm
|
|
| £ 0.036 - £ 0.0959 | 58000 In stock |
0.374 in
9.5 mm
|
|
0.354 in
9.0 mm
|
1
|
0.374 in
9.5 mm
|
||
| £ 0.1502 - £ 0.2306 | 11550 In stock |
1.122 in
28.5 mm
|
|
1.102 in
28.0 mm
|
1
|
1.122 in
28.5 mm
|
||
| 10074503 | £ 0.1234 - £ 0.2592 | 4000 In stock |
0.622 in
15.8 mm
|
|
0.598 in
15.2 mm
|
1
|
0.622 in
15.8 mm
|
|
| £ 0.127 - £ 0.1297 | 1500 In stock |
0.748 in
19.0 mm
|
|
0.728 in
18.5 mm
|
1
|
0.748 in
19.0 mm
|
||
| 10074527 | £ 0.1333 - £ 0.1799 | 1750 In stock |
0.874 in
22.2 mm
|
|
0.854 in
21.7 mm
|
1
|
0.874 in
22.2 mm
|
|
| £ 0.0422 - £ 0.0657 | 7200 In stock |
0.236 in
6.0 mm
|
0.457 in
11.6 mm
|
0.457 in
11.6 mm
|
6
|
0.465 in
11.8 mm
|
||
| £ 0.0516 - £ 0.0803 | Request the lead time here |
0.386 in
9.8 mm
|
0.606 in
15.4 mm
|
0.642 in
16.3 mm
|
6
|
0.693 in
17.6 mm
|
||
| £ 0.0341 - £ 0.0531 | Request the lead time here |
0.224 in
5.7 mm
|
0.39 in
9.9 mm
|
0.457 in
11.6 mm
|
6
|
0.461 in
11.7 mm
|
||
| £ 0.0555 - £ 0.0863 | 1400 In stock |
0.386 in
9.8 mm
|
0.689 in
17.5 mm
|
0.642 in
16.3 mm
|
6
|
0.693 in
17.6 mm
|
||
| £ 0.0426 - £ 0.0663 | 6000 In stock |
0.386 in
9.8 mm
|
0.575 in
14.6 mm
|
0.642 in
16.3 mm
|
6
|
0.697 in
17.7 mm
|
||
| £ 0.5335 - £ 0.5928 | Request the lead time here |
3.327 in
84.5 mm
|
4.291 in
109.0 mm
|
2.343 in
59.5 mm
|
4
|
4.059 in
103.1 mm
|
||
| £ 0.1051 - £ 0.1635 | Request the lead time here |
0.618 in
15.7 mm
|
1.094 in
27.8 mm
|
1.232 in
31.3 mm
|
4
|
1.161 in
29.5 mm
|
||
| £ 0.0297 - £ 0.0463 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
2
|
|
||
| £ 0.1925 - £ 0.2995 | Request the lead time here |
0.992 in
25.2 mm
|
1.654 in
42.0 mm
|
2.055 in
52.2 mm
|
4
|
1.89 in
48.0 mm
|
||
| £ 0.731 - £ 0.8122 | Request the lead time here |
4.902 in
124.5 mm
|
6.28 in
159.5 mm
|
2.343 in
59.5 mm
|
4
|
5.866 in
149.0 mm
|
||
| £ 2.1783 - £ 2.4204 | Request the lead time here |
12.752 in
323.9 mm
|
12.717 in
323.0 mm
|
0.984 in
25.0 mm
|
2
|
|
||
| £ 0.6121 - £ 0.9522 | Request the lead time here |
|
5.984 in
152.0 mm
|
1.732 in
44.0 mm
|
2
|
|
||
| £ 0.6206 - £ 0.9654 | Request the lead time here |
6.299 in
160.0 mm
|
6.28 in
159.5 mm
|
0.984 in
25.0 mm
|
2
|
|
||
| £ 0.5412 - £ 0.8419 | Request the lead time here |
5.5 in
139.7 mm
|
5.453 in
138.5 mm
|
0.984 in
25.0 mm
|
2