Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Colour | Material | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1017 - £ 0.2305 | Request the lead time here |
22
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.028 in
0.7 mm
|
||
| £ 0.0765 - £ 0.1732 | 7200 In stock |
17
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1172 - £ 0.2362 | 13600 In stock |
17
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.059 in
1.5 mm
|
||
| £ 0.2041 - £ 0.4624 | Request the lead time here |
17
|
Black
|
Nylon
|
0.756 in
19.2 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1092 - £ 0.2474 | 7200 In stock |
18
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
| £ 0.1029 - £ 0.233 | Request the lead time here |
14
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.083 in
2.1 mm
|
||
| £ 0.1179 - £ 0.2684 | Request the lead time here |
13
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.094 in
2.4 mm
|
||
| £ 0.0819 - £ 0.1852 | Request the lead time here |
20
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.035 in
0.9 mm
|
||
| £ 0.0837 - £ 0.1895 | Request the lead time here |
20
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.035 in
0.9 mm
|
||
| £ 0.0949 - £ 0.2147 | 7200 In stock |
22
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.028 in
0.7 mm
|
||
| £ 0.0802 - £ 0.1922 | Request the lead time here |
22
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.028 in
0.7 mm
|
||
| £ 0.139 - £ 0.2599 | Request the lead time here |
15
|
Black
|
ABS
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
||
| £ 0.1179 - £ 0.2684 | Request the lead time here |
20
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.035 in
0.9 mm
|
||
| £ 0.1179 - £ 0.2684 | Request the lead time here |
13
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.094 in
2.4 mm
|
||
| £ 0.1431 - £ 0.3269 | 4050 In stock |
13
|
Black
|
LDPE
|
0.874 in
22.2 mm
|
0.094 in
2.4 mm
|
||
| £ 0.0993 - £ 0.2251 | 7200 In stock |
19
|
Black
|
ABS
|
0.374 in
9.5 mm
|
0.043 in
1.1 mm
|
||
| £ 0.1115 - £ 0.2524 | 5850 In stock |
22
|
Black
|
ABS
|
0.563 in
14.3 mm
|
0.028 in
0.7 mm
|
||
| £ 0.1221 - £ 0.2763 | 11700 In stock |
11
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1221 - £ 0.2763 | 10400 In stock |
12
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.11 in
2.8 mm
|
||
| £ 0.1644 - £ 0.372 | 2400 In stock |
14
|
Black
|
ABS
|
1 in
25.4 mm
|
0.083 in
2.1 mm