Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 0.7784 - £ 0.8115 100 In stock
M2.5
6.0 mm
6.5 mm
Female/Female
15.0 mm
£ 0.852 - £ 0.906 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Female
10.0 mm
£ 2.265 - £ 2.31 Request the lead time here
M6
12.7 mm
12.7 mm
Female/Female
30.0 mm
£ 0.5868 - £ 0.6109 Request the lead time here
M3
5.0 mm
6.0 mm
Female/Female
10.0 mm
£ 0.9284 - £ 0.9681 1300 In stock
M3
10.0 mm
6.0 mm
Female/Female
25.0 mm
£ 0.6803 - £ 0.7087 5369 In stock
M4
4.0 mm
8.0 mm
Female/Female
8.0 mm
£ 0.984 - £ 0.984 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
30.0 mm
£ 0.8564 - £ 0.8924 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Female
20.0 mm
£ 0.7526 - £ 0.7838 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Female
10.0 mm
£ 1.074 - £ 1.1189 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
50.0 mm
£ 0.915 - £ 0.9525 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
30.0 mm
£ 1.0035 - £ 1.0244 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Female
30.0 mm
£ 0.837 - £ 0.8715 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
25.0 mm
£ 1.227 - £ 1.251 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Female
30.0 mm
£ 1.455 - £ 1.455 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Female
50.0 mm
£ 0.8887 - £ 0.9255 187 In stock
M3
10.0 mm
6.0 mm
Female/Female
30.0 mm
£ 0.652 - £ 0.6789 Request the lead time here
M4
5.0 mm
8.0 mm
Female/Female
10.0 mm
£ 0.9766 - £ 1.0177 5798 In stock
M3
10.0 mm
6.0 mm
Female/Female
35.0 mm
£ 0.6208 - £ 0.6463 2700 In stock
M3
4.0 mm
6.0 mm
Female/Female
8.0 mm
£ 0.6236 - £ 0.6491 6508 In stock
M3
10.0 mm
6.0 mm
Female/Female
20.0 mm
  • of 9
Female To Female Standoff Cylindrical M2.5 15.0 mm

10175859

Price Range
£ 0.8115 - £ 0.7784

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 10.0 mm

10175910

Price Range
£ 0.906 - £ 0.852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M6 30.0 mm

10177044

Price Range
£ 2.31 - £ 2.265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm
Female To Female Standoff Cylindrical 6.0 mm M3 10.0 mm

10130957

Price Range
£ 0.6109 - £ 0.5868

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    5.0 mm
  • Spacer Length
    10.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 25.0 mm

10131039

Price Range
£ 0.9681 - £ 0.9284

Stock Levels
1300 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    25.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 8.0 mm

10131138

Price Range
£ 0.7087 - £ 0.6803

Stock Levels
5369 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    4.0 mm
  • Spacer Length
    8.0 mm
Female To Female Standoff Cylindrical M4 30.0 mm

10176535

Price Range
£ 0.984 - £ 0.984

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 20.0 mm

10175972

Price Range
£ 0.8924 - £ 0.8564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 10.0 mm

10036198

Price Range
£ 0.7838 - £ 0.7526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 50.0 mm

10176610

Price Range
£ 1.1189 - £ 1.074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 30.0 mm

10176153

Price Range
£ 0.9525 - £ 0.915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 30.0 mm

10176351

Price Range
£ 1.0244 - £ 1.0035

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 25.0 mm

10176122

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 30.0 mm

10176733

Price Range
£ 1.251 - £ 1.227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M5 50.0 mm

10176993

Price Range
£ 1.455 - £ 1.455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 30.0 mm

10131046

Price Range
£ 0.9255 - £ 0.8887

Stock Levels
187 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    30.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 10.0 mm

10131145

Price Range
£ 0.6789 - £ 0.652

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    5.0 mm
  • Spacer Length
    10.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 35.0 mm

10131060

Price Range
£ 1.0177 - £ 0.9766

Stock Levels
5798 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    35.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 8.0 mm

10130933

Price Range
£ 0.6463 - £ 0.6208

Stock Levels
2700 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    4.0 mm
  • Spacer Length
    8.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 20.0 mm

10131015

Price Range
£ 0.6491 - £ 0.6236

Stock Levels
6508 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    20.0 mm