Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 0.8805 - £ 0.918 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
25.0 mm
£ 1.227 - £ 1.251 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Female
30.0 mm
£ 1.455 - £ 1.455 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Female
50.0 mm
£ 0.6208 - £ 0.6463 2700 In stock
M3
4.0 mm
6.0 mm
Female/Female
8.0 mm
£ 1.2525 - £ 1.2525 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Female
30.0 mm
£ 1.7249 - £ 1.7699 Request the lead time here
M6
12.7 mm
12.7 mm
Female/Female
50.0 mm
£ 0.6236 - £ 0.6491 261 In stock
M3
8.0 mm
6.0 mm
Female/Female
18.0 mm
£ 1.0485 - £ 1.0919 300 In stock
M4
10.0 mm
9.5 mm
Female/Female
25.0 mm
£ 1.89 - £ 1.92 Request the lead time here
M6
12.7 mm
12.7 mm
Female/Female
55.0 mm
£ 0.6803 - £ 0.7087 Request the lead time here
M4
8.0 mm
8.0 mm
Female/Female
18.0 mm
£ 0.6803 - £ 0.7087 3700 In stock
M4
6.0 mm
8.0 mm
Female/Female
12.0 mm
£ 0.915 - £ 0.9525 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
30.0 mm
£ 0.837 - £ 0.8715 1209 In stock
M3
6.0 mm
6.5 mm
Female/Female
20.0 mm
£ 1.5449 - £ 1.575 Request the lead time here
M6
12.7 mm
12.7 mm
Female/Female
40.0 mm
£ 0.6194 - £ 0.6449 22690 In stock
M3
8.0 mm
6.0 mm
Female/Female
16.0 mm
£ 0.8887 - £ 0.9255 187 In stock
M3
10.0 mm
6.0 mm
Female/Female
30.0 mm
£ 0.918 - £ 0.9765 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Female
18.0 mm
£ 0.6236 - £ 0.6491 Request the lead time here
M3
8.0 mm
6.0 mm
Female/Female
16.0 mm
£ 0.9284 - £ 0.9681 7498 In stock
M3
10.0 mm
6.0 mm
Female/Female
30.0 mm
£ 1.0079 - £ 1.05 361 In stock
M4
6.0 mm
8.0 mm
Female/Female
40.0 mm
  • of 9
Female To Female Standoff Cylindrical M4 25.0 mm

10176504

Price Range
£ 0.918 - £ 0.8805

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 30.0 mm

10176733

Price Range
£ 1.251 - £ 1.227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M5 50.0 mm

10176993

Price Range
£ 1.455 - £ 1.455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 8.0 mm

10130933

Price Range
£ 0.6463 - £ 0.6208

Stock Levels
2700 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    4.0 mm
  • Spacer Length
    8.0 mm
Female To Female Standoff Cylindrical M5 30.0 mm

10176900

Price Range
£ 1.2525 - £ 1.2525

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M6 50.0 mm

10177136

Price Range
£ 1.7699 - £ 1.7249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm
Female To Female Standoff Cylindrical 6.0 mm M3 18.0 mm

10130988

Price Range
£ 0.6491 - £ 0.6236

Stock Levels
261 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    8.0 mm
  • Spacer Length
    18.0 mm
Female To Female Standoff Cylindrical M4 25.0 mm

10176702

Price Range
£ 1.0919 - £ 1.0485

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M6 55.0 mm

10177167

Price Range
£ 1.92 - £ 1.89

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm
Female To Female Standoff Cylindrical 8.0 mm M4 18.0 mm

10131206

Price Range
£ 0.7087 - £ 0.6803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    8.0 mm
  • Spacer Length
    18.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 12.0 mm

10131169

Price Range
£ 0.7087 - £ 0.6803

Stock Levels
3700 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
  • Spacer Length
    12.0 mm
Female To Female Standoff Cylindrical M3 30.0 mm

10176153

Price Range
£ 0.9525 - £ 0.915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 20.0 mm

10176108

Price Range
£ 0.8715 - £ 0.837

Stock Levels
1209 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M6 40.0 mm

10177075

Price Range
£ 1.575 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm
Female To Female Standoff Cylindrical 6.0 mm M3 16.0 mm

10130964

Price Range
£ 0.6449 - £ 0.6194

Stock Levels
22690 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    8.0 mm
  • Spacer Length
    16.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 30.0 mm

10131046

Price Range
£ 0.9255 - £ 0.8887

Stock Levels
187 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    30.0 mm
Female To Female Standoff Cylindrical M3 18.0 mm

10176290

Price Range
£ 0.9765 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 16.0 mm

10130971

Price Range
£ 0.6491 - £ 0.6236

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    8.0 mm
  • Spacer Length
    16.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 30.0 mm

10131053

Price Range
£ 0.9681 - £ 0.9284

Stock Levels
7498 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    30.0 mm
Female To Female Standoff Cylindrical M4 40.0 mm

10176566

Price Range
£ 1.05 - £ 1.0079

Stock Levels
361 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm