These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Series Code :SR2797
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Internal Thread Length | Body Diameter | Style | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.8805 - £ 0.918 | Request the lead time here |
M4
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
0.984 in
25.0 mm
|
||
| £ 1.227 - £ 1.251 | Request the lead time here |
M4
|
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
Female/Female
|
1.181 in
30.0 mm
|
||
| £ 1.455 - £ 1.455 | Request the lead time here |
M5
|
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
Female/Female
|
1.969 in
50.0 mm
|
||
| £ 0.6208 - £ 0.6463 | 2700 In stock |
M3
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
0.315 in
8.0 mm
|
||
| £ 1.2525 - £ 1.2525 | Request the lead time here |
M5
|
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
Female/Female
|
1.181 in
30.0 mm
|
||
| £ 1.7249 - £ 1.7699 | Request the lead time here |
M6
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
Female/Female
|
1.969 in
50.0 mm
|
||
| £ 0.6236 - £ 0.6491 | 261 In stock |
M3
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
0.709 in
18.0 mm
|
||
| £ 1.0485 - £ 1.0919 | 300 In stock |
M4
|
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
Female/Female
|
0.984 in
25.0 mm
|
||
| £ 1.89 - £ 1.92 | Request the lead time here |
M6
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
Female/Female
|
2.165 in
55.0 mm
|
||
| £ 0.6803 - £ 0.7087 | Request the lead time here |
M4
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
0.709 in
18.0 mm
|
||
| £ 0.6803 - £ 0.7087 | 3700 In stock |
M4
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
0.472 in
12.0 mm
|
||
| £ 0.915 - £ 0.9525 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
Female/Female
|
1.181 in
30.0 mm
|
||
| £ 0.837 - £ 0.8715 | 1209 In stock |
M3
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
Female/Female
|
0.787 in
20.0 mm
|
||
| £ 1.5449 - £ 1.575 | Request the lead time here |
M6
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
Female/Female
|
1.575 in
40.0 mm
|
||
| £ 0.6194 - £ 0.6449 | 22690 In stock |
M3
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
0.63 in
16.0 mm
|
||
| £ 0.8887 - £ 0.9255 | 187 In stock |
M3
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
1.181 in
30.0 mm
|
||
| £ 0.918 - £ 0.9765 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
0.709 in
18.0 mm
|
||
| £ 0.6236 - £ 0.6491 | Request the lead time here |
M3
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
0.63 in
16.0 mm
|
||
| £ 0.9284 - £ 0.9681 | 7498 In stock |
M3
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
Female/Female
|
1.181 in
30.0 mm
|
||
| £ 1.0079 - £ 1.05 | 361 In stock |
M4
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
Female/Female
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue