Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | h1 | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
---|---|---|---|---|---|---|---|---|
£ 0.7816 - £ 1.2159 | Request the lead time here |
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
4.016 in
102.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.0174 - £ 0.027 | Request the lead time here |
0.433 in
11.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
£ 2.6902 - £ 2.9891 | Request the lead time here |
1.339 in
34.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
7.626 in
193.7 mm
|
0.114 in
2.9 mm
|
||
£ 0.0482 - £ 0.0751 | Request the lead time here |
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
1.26 in
32.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0768 - £ 0.0853 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.142 in
3.6 mm
|
1.89 in
48.0 mm
|
0.047 in
1.2 mm
|
||
£ 0.9929 - £ 1.1033 | Request the lead time here |
1.339 in
34.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.1001 - £ 0.1557 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.126 in
3.2 mm
|
1.752 in
44.5 mm
|
0.047 in
1.2 mm
|
||
£ 0.0899 - £ 0.0999 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
2 in
50.8 mm
|
0.047 in
1.2 mm
|
||
£ 0.2091 - £ 0.2324 | Request the lead time here |
0.846 in
21.5 mm
|
0.236 in
6.0 mm
|
0.138 in
3.5 mm
|
2.953 in
75.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0964 - £ 0.1072 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.177 in
4.5 mm
|
1.969 in
50.0 mm
|
0.098 in
2.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue