Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H1 | Colour | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.8784 - £ 0.976 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
1.299 in
33.0 mm
|
0.276 in
7.0 mm
|
5 in
127.0 mm
|
0.126 in
3.2 mm
|
||
| £ 1.0447 - £ 1.1608 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
1.339 in
34.0 mm
|
0.276 in
7.0 mm
|
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.2386 - £ 1.3762 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
1.339 in
34.0 mm
|
0.256 in
6.5 mm
|
6.626 in
168.3 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0265 - £ 0.0294 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0283 - £ 0.0314 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.079 in
2.0 mm
|
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0345 - £ 0.0383 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0577 - £ 0.0641 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
1.339 in
34.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0632 - £ 0.0702 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0843 - £ 0.0937 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.89 in
48.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0879 - £ 0.0977 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.969 in
50.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1088 - £ 0.1209 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.728 in
18.5 mm
|
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1868 - £ 0.2075 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.827 in
21.0 mm
|
0.138 in
3.5 mm
|
2.559 in
65.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.3834 - £ 0.426 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
0.827 in
21.0 mm
|
0.236 in
6.0 mm
|
3.5 in
88.9 mm
|
0.138 in
3.5 mm
|
||
| £ 0.0304 - £ 0.0338 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0345 - £ 0.0383 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0593 - £ 0.0658 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
1.378 in
35.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0731 - £ 0.0812 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.236 in
6.0 mm
|
1.654 in
42.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0288 - £ 0.032 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| £ 1.596 - £ 1.7733 | Request the lead time here |
0.236 in
6.0 mm
|
Grey
|
1.339 in
34.0 mm
|
0.315 in
8.0 mm
|
7.626 in
193.7 mm
|
0.114 in
2.9 mm
|
||
| £ 0.0495 - £ 0.055 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.906 in
23.0 mm
|
0.039 in
1.0 mm