Menu Search

Round Unthreaded Metal Spacers

In stock

Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Finish Material Inside Diameter Outside Diameter Spacer Length View
£ 0.4142 - £ 0.5114 Request the lead time here
Nickel Plated
Brass
3.2 mm
6.0 mm
25.0 mm
£ 0.6236 - £ 0.7699 Request the lead time here
Nickel Plated
Brass
4.3 mm
8.0 mm
25.0 mm
£ 0.2562 - £ 0.3163 Request the lead time here
Nickel Plated
Brass
3.2 mm
6.0 mm
9.0 mm
£ 0.158 - £ 0.1756 3500 In stock
Nickel Plated
Brass
3.2 mm
6.0 mm
1.0 mm
£ 0.2231 - £ 0.2479 143 In stock
Nickel Plated
Brass
4.3 mm
8.0 mm
2.0 mm
£ 0.4155 - £ 0.513 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
7.0 mm
£ 0.6328 - £ 0.7813 1048 In stock
Nickel Plated
Brass
4.3 mm
8.0 mm
20.0 mm
£ 0.4983 - £ 0.6152 Request the lead time here
Nickel Plated
Brass
4.3 mm
8.0 mm
18.0 mm
£ 0.1984 - £ 0.2205 Request the lead time here
Nickel Plated
Brass
4.3 mm
8.0 mm
4.0 mm
£ 0.8611 - £ 1.0632 290 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
20.0 mm
£ 0.2733 - £ 0.3375 22600 In stock
Nickel Plated
Brass
4.3 mm
8.0 mm
6.0 mm
£ 0.3328 - £ 0.4109 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
4.0 mm
£ 0.1432 - £ 0.1768 1000 In stock
Nickel Plated
Brass
2.5 mm
5.0 mm
1.0 mm
£ 0.289 - £ 0.289 4100 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
2.0 mm
£ 1.2555 - £ 1.55 500 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
25.0 mm
£ 0.4511 - £ 0.5569 Request the lead time here
Nickel Plated
Brass
3.2 mm
6.0 mm
20.0 mm
£ 0.1439 - £ 0.1777 Request the lead time here
Nickel Plated
Brass
2.5 mm
5.0 mm
5.0 mm
£ 0.1508 - £ 0.1862 49 In stock
Nickel Plated
Brass
2.5 mm
5.0 mm
4.0 mm
£ 0.7897 - £ 0.975 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
18.0 mm
£ 0.4169 - £ 0.5146 85 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
8.0 mm
  • of 5
Unthreaded Spacer 3.2 mm 6.0 mm 25.0 mm Brass

311322540050

Price Range
£ 0.5114 - £ 0.4142

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 25.0 mm Brass

311432540050

Price Range
£ 0.7699 - £ 0.6236

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 3.2 mm 6.0 mm 9.0 mm Brass

311320940050

Price Range
£ 0.3163 - £ 0.2562

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 3.2 mm 6.0 mm 1.0 mm Brass

311320140050

Price Range
£ 0.1756 - £ 0.158

Stock Levels
3500 In stock
Attributes
  • Spacer Length
    1.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 2.0 mm Brass

311430240050

Price Range
£ 0.2479 - £ 0.2231

Stock Levels
143 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 7.0 mm Brass

311530740050

Price Range
£ 0.513 - £ 0.4155

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 20.0 mm Brass

311432040050

Price Range
£ 0.7813 - £ 0.6328

Stock Levels
1048 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 18.0 mm Brass

311431840050

Price Range
£ 0.6152 - £ 0.4983

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 4.0 mm Brass

311430440050

Price Range
£ 0.2205 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 20.0 mm Brass

311532040050

Price Range
£ 1.0632 - £ 0.8611

Stock Levels
290 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 6.0 mm Brass

311430640050

Price Range
£ 0.3375 - £ 0.2733

Stock Levels
22600 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 4.0 mm Brass

311530440050

Price Range
£ 0.4109 - £ 0.3328

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 2.5 mm 5.0 mm 1.0 mm Brass

311250140050

Price Range
£ 0.1768 - £ 0.1432

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    1.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 2.0 mm Brass

311530240050

Price Range
£ 0.289 - £ 0.289

Stock Levels
4100 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 25.0 mm Brass

311532540050

Price Range
£ 1.55 - £ 1.2555

Stock Levels
500 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 3.2 mm 6.0 mm 20.0 mm Brass

311322040050

Price Range
£ 0.5569 - £ 0.4511

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 2.5 mm 5.0 mm 5.0 mm Brass

311250540050

Price Range
£ 0.1777 - £ 0.1439

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 2.5 mm 5.0 mm 4.0 mm Brass

311250440050

Price Range
£ 0.1862 - £ 0.1508

Stock Levels
49 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 18.0 mm Brass

311531840050

Price Range
£ 0.975 - £ 0.7897

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 8.0 mm Brass

311530840050

Price Range
£ 0.5146 - £ 0.4169

Stock Levels
85 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass