Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0622 - £ 0.0622 17500 In stock
2.6 mm
5.0 mm
5.0 mm
£ 0.0622 - £ 0.0622 59280 In stock
2.6 mm
4.0 mm
5.0 mm
£ 0.068 - £ 0.068 Request the lead time here
2.6 mm
4.0 mm
7.5 mm
£ 0.0761 - £ 0.0761 1990 In stock
2.6 mm
5.0 mm
10.0 mm
£ 0.1016 - £ 0.1016 12600 In stock
2.6 mm
4.0 mm
30.0 mm
£ 0.0761 - £ 0.0761 586 In stock
2.6 mm
4.0 mm
10.0 mm
£ 0.0795 - £ 0.0795 146 In stock
2.6 mm
5.0 mm
15.0 mm
£ 0.068 - £ 0.068 57598 In stock
2.6 mm
5.0 mm
7.5 mm
£ 0.0932 - £ 0.0932 190 In stock
2.6 mm
4.0 mm
25.0 mm
£ 0.0819 - £ 0.0819 34000 In stock
2.6 mm
4.0 mm
20.0 mm
£ 0.0932 - £ 0.0932 26550 In stock
2.6 mm
5.0 mm
25.0 mm
£ 0.0795 - £ 0.0795 15127 In stock
2.6 mm
4.0 mm
15.0 mm
£ 0.0819 - £ 0.0819 35000 In stock
2.6 mm
5.0 mm
20.0 mm
£ 0.1016 - £ 0.1016 18958 In stock
2.6 mm
5.0 mm
30.0 mm
£ 0.0586 - £ 0.0586 30000 In stock
3.1 mm
5.0 mm
5.0 mm
£ 0.0642 - £ 0.0642 46000 In stock
2.6 mm
4.0 mm
7.5 mm
£ 0.0612 - £ 0.0612 44700 In stock
2.6 mm
5.0 mm
3.0 mm
£ 0.0894 - £ 0.0894 Request the lead time here
2.6 mm
5.0 mm
30.0 mm
£ 0.0718 - £ 0.0718 27000 In stock
2.6 mm
4.0 mm
10.0 mm
£ 0.0578 - £ 0.0578 19420 In stock
2.6 mm
5.0 mm
3.0 mm
  • of 4
Spacer 2.6 mm 5.0 mm 5.0 mm POM

10043219

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
17500 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 5.0 mm POM

10043035

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
59280 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 7.5 mm POM

10043059

Price Range
£ 0.068 - £ 0.068

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 10.0 mm POM

10043257

Price Range
£ 0.0761 - £ 0.0761

Stock Levels
1990 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 30.0 mm POM

10043158

Price Range
£ 0.1016 - £ 0.1016

Stock Levels
12600 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 10.0 mm POM

10043073

Price Range
£ 0.0761 - £ 0.0761

Stock Levels
586 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 15.0 mm POM

10043271

Price Range
£ 0.0795 - £ 0.0795

Stock Levels
146 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 7.5 mm POM

10043233

Price Range
£ 0.068 - £ 0.068

Stock Levels
57598 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 25.0 mm POM

10043134

Price Range
£ 0.0932 - £ 0.0932

Stock Levels
190 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 20.0 mm POM

10043110

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
34000 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 25.0 mm POM

10043318

Price Range
£ 0.0932 - £ 0.0932

Stock Levels
26550 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 15.0 mm POM

10043097

Price Range
£ 0.0795 - £ 0.0795

Stock Levels
15127 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 20.0 mm POM

10043295

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
35000 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 30.0 mm POM

10043332

Price Range
£ 0.1016 - £ 0.1016

Stock Levels
18958 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 5.0 mm POM

10043394

Price Range
£ 0.0586 - £ 0.0586

Stock Levels
30000 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 7.5 mm POM

10043066

Price Range
£ 0.0642 - £ 0.0642

Stock Levels
46000 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 3.0 mm POM

10043196

Price Range
£ 0.0612 - £ 0.0612

Stock Levels
44700 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 30.0 mm POM

10579633

Price Range
£ 0.0894 - £ 0.0894

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 10.0 mm POM

10043080

Price Range
£ 0.0718 - £ 0.0718

Stock Levels
27000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 3.0 mm POM

10043202

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
19420 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black